Drive Sizes
04, 06, 07, 08, 09, 10
Product Type
UJ — Shaft Mounted Offset Helical
Configuration
A — Basic Drive (no feet, no torque arm)
D — Side Mounted Feet Left (looking at LSS Bushing End)
E — Side Mounted Feet Right (looking at LSS Bushing End)
F — Standard Output Flange
R — Basic Drive with Torque Arm
Output Shaft
C — Straight Inch Hollow
E — Straight Metric Hollow
J — Taper Hollow
M — TA Taper Metric Bushing (Bore Diameter)
N — TA Taper Inch Bushing (Bore Diameter)
P — CEMA Seal Housing and Drive Shaft (DS Diameters)
K — Inch Single Ended
L — Metric Single Ended
Reductions
2 — Double
3 — Triple
4 — Quadruple
5 — Quintuple
Model
A, B, C, etc.
Variance Symbol
Variance Symbol is omitted when Standard Mineral Lube and Single Seals are specified
A — Standard Mineral Lube and Double Seals
B — Synthetic Lube and Single Seals
C — Biodegradable Lube and Single Seals
D — Food Compatible Lube and Single Seals
E — Synthetic Lube with Double Seals
F — Biodegradable Compatible Lube with Double Seals
G — Food Compatible Lube with Double Seals
S — Special
Ratio Code, Three Characters
5.0 through 100 = Double Reduction
83. through 355 = Triple Reduction
360 through 56C = Quadruple Reduction
45C through 20K = Quintuple Reduction
C = 00
K = 000
Input Type
A — Gear Drive with Flange Motor Adapter – NEMA Frame
G — Gear Drive with Flange Motor Adapter – IEC Frame
N — Gear Drive with inch input
C — Gear Drive with metric input
R — Gear Drive with Flange Motor Adapter – Special Motors
Drive Mounting Position
Refer to diagrams below for UJ
Motor Adapter Symbol
A through W
The ULTRAMITE gearmotor accommodates NEMA (Input Type “A”) or IEC (Input Type “G”) motor frame sizes. (Please refer to the Ultramite gearmotor/drive Selection Guide to identify the appropriate motor adapter symbol that pertains to specific motor frame size, drive size, ratio, and reduction combinations.)
If a motor adapter symbol is not listed for a particular combination of motor frame size, drive size, ratio, and reduction, then that combination is not offered.
Input Type A – NEMA Motor Adapters
A = 56C
B = 143TC/145TC
C = 182TC/184TC
D = 213TC/215TC
E = 254TC/256TC
F = 284TC/286TC
G = 324TC/326TC
H = 364TC/365TC
J = 404TC/405TC
Input Type G – IEC Motor Adapters
A = 63/D
B = 71/D
C = 71/C
D = 80/D
E = 80/C
F = 90/D
G = 90/C
H = 100/D
J = 100/C
K = 112/D
M = 112/C
N = 132/D
P = 132/C
R = 160/D
T = 180/D
U = 200/D
W = 225/D
Motor Power
Use Decimal Point
Horsepower – NEMA Motor
Kilowatts – IEC Motor
Motor Poles H
2 — Poles, 3600 rpm @ 60 Hz, or 3000 rpm @ 50 Hz
4 — Poles, 1800 rpm @ 60 Hz, or 1500 rpm @ 50 Hz
6 — Poles, 1200 rpm @ 60 Hz, or 1000 rpm @ 50 Hz
8 — Poles, 900 rpm @ 60 Hz, or 750 rpm @ 50 Hz
Motor Mounting Position
Motor Mounting Position When Viewed from L.S. Shaft of Base Mounted Drive with Mounting Feet Down.
A — Conduit Box Horizontal on Right Side, 0°
B — Conduit Box Vertical on Bottom (mounting feet side) 90°
C — Conduit Box Horizontal on Left Side, 180°
D — Conduit Box Vertical on Top Side of unit 270°
Standard NEMA motor mounting position is “C”.
Standard IEC motor mounting position is “A”.
![]()
Motor Power, Motor Poles and Motor Mounting Position are stamped on the nameplate only if the motor is furnished & fitted by Falk.
Type UJ Drive Mounting Position
![]()
![]()