rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Lubricants > GMax 9000

Falk GMAX™ Open Gearing LUBRICANTS

Reduced overall usage with superior wear prevention


From the World Leader in heavy duty gearing
comes the World-Leading heavy duty lubricant -
from Rexnord!

What is the single greatest contributing factor to shortened ring gear or pinion life? Wear! That's right, wear. And what is wear caused by? Lubricant breakdown. When open-gear lubricants break down due to any number of factors, you get wear. Lubricant forms a barrier between mating gear surfaces and prevents metal-to-metal contact. What happens when you fail to prevent such contact? Wear! How then do you extend the life of your gearing? With superior wear prevention!

At Rexnord, we design and manufacture the highest quality heavy-duty gearing in the world. Now we also offer the perfect lubricant to protect our heavy-duty gearing - GMax 9000 GMax 9000 is specially formulated to provide the best wear prevention in the industry. It provides this superior wear prevention because of superior viscosity stability and the low coefficient of friction we have designed into it. GMax 9000 is a petroleum-based product specially formulated to have superior viscosity, which leads to superior wear prevention. In addition to the excellent viscosity, we have formulated additives for superior buildup prevention on gear teeth and free flow for overall superior gearing life.

At Rexnord, we understand gearing, and we understand lubricants for gearing. That is what makes GMax 9000 the best heavy-duty ring gear lubricant.

Why should I purchase GMax™ 9000?

Why purchase GMax? - because it is designed and backed by the world leader in heavy duty gearing! GMax offers superior value by allowing an increase in spray cycles, thus reducing the overall total usage of lubricant by as much as half (compared to grease-based products) while still offering superior Wear Prevention.

 

Example: A single pinion drive ball mill gear (24 ft. diameter, 30 in. face width) published usage for a typical grease product is 429 lbs/month. Using GMax with Rexnord's recommended usage, only 202 lbs/month are needed. This is a 53% reduction in monthly consumption. This saves over a ton (2,724 lbs.) of lubricant per year!

 

Less usage translates into additional cost savings with less maintenance and fewer drum changes.

In addition, Falk GMax 9000 offers performance characteristics that meet or exceed most major synthetic lubricants at a fraction of the cost!

Replacement Pinion
Delivery Guarantee
with GMax 9000

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.