|

Safety Labels
ANSI and
ISO Safety Labels are available through your local Falk Orange Peel
Distributor.
Locate
a Rexnord Orange Peel Distributor
ANSI Z535.4 Compliant Warning Labels
Required for Safety Compliance!
A duty to warn and
communicate a safety risk is required for most removable equipment
guards. ANSI Z535.4 Warning Labels are supplied in English as
standard. Custom translated Warning Labels are available by request
for multi-lingual requirements. Labels are a severe duty type
featuring a 2 mil polyester base material with a 5 mil clear
lamination and modified acrylic adhesive backing. Labels can also be
drilled and mechanically fastened using stainless steel pop rivets.
All labels are suitable for -40°C to 149°C (-40°F to 300°F)
temperatures, and are chemical, abrasion, and fade resistant. Orange
Peel Safety Labels can be purchased at www.rexnord.com or through a
Rexnord Orange Peel Distributor.
ANSI Coupling & Shaft Guards
ANSI Belt & Chain Guards


ISO 3864 Compliant Safety Labels
Required for CE Certification
The European Machinery
Directive states that the manufacturer must provide a warning for
potential risks which are not evident. ISO 3864 Safety Labels are
supplied in symbol based format. Labels are a severe duty type
featuring a 2 mil polyester base material with a 5 mil clear
lamination and modified acrylic adhesive backing. Labels can also be
drilled and mechanically fastened using stainless steel pop rivets.
All labels are suitable for -40°C to 149°C (-40°F to 300°F)
temperatures, and are chemical, abrasion, and fade resistant. Orange
Peel Safety Labels can be purchased at www.rexnord.com or through a
Rexnord Orange Peel Distributor.
ISO Coupling & Shaft Guards
ISO Belt & Chain Guards


Ordering Information
|
Size |
Description |
ANSI Part Numbers
* |
ISO Part Numbers
* |
|
1.88" x 3.75"/48 x 95mm |
Vertical Safety
Label-Coupling & Shaft |
2924286 |
2924292 |
|
1.88" x 3.75"/48 x 95mm |
Vertical Safety
Label-Belt & Chain |
2924287 |
2924293 |
|
3" x 6"/75 x 150mm |
Vertical Safety
Label-Coupling & Shaft |
2924288 |
2924294 |
|
3" x 6"/75 x 150mm |
Vertical Safety
Label-Belt & Chain |
2924289 |
2924295 |
|
6" x 3"/150 x 75mm |
Horizontal Safety
Label-Coupling & Shaft |
2924290 |
2924296 |
|
6" x 3"/150 x 75mm |
Horizontal Safety
Label-Belt & Chain |
2924291 |
2924297 |
|
* Also available in packs of 100. |
|
|
|
|