rexnord.com | Home Page Information
rexnord.com | Power Transmissionx
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > Overview

Falk

Falk Orange Peel Guards

  Aluminum

     LSG Aluminum Guards

     SCG Aluminum Guards

  Metal

     CFCG Metal Guards

     VCG Custom Metal Guards

  Polyethylene

     CCG Polyethylene Guards

     MCG Polyethylene Guards

     PCG Polyethylene Guards

Product of the Year

The PLANT ENGINEERING Product of the Year Award has become recognized as the premier honor for new products in the plant engineering market. We are pleased to announce that Type CCG Orange Peel "Trim & Fit" Coupling Guards were voted the Silver Award in the 2001 and Type MCG won the Gold Award in 2002.

Why "Do it Yourself" When There’s
Orange Peel!

Just “Trim & Fit” Where it’s At!

Orange Peel’s patented trim-and-fit design revolutionizes equipment guard convenience and value, so you can get the job-site safety you want without the expense and long lead times of custom engineered guards. Because Orange Peel guards are sized to your overall application, they can be installed in 3 easy steps: make 3 simple measurements; using dimensioned trim lines; make quick trim cuts, then simply fit the hard-ware. In less than an hour, Orange Peel can have you up and running.

Easy Installation

All Orange Peel Guards replace the need for custom engineered solutions, offering savings up to 50%. No need for expensive drawings and time consuming custom manufacturing! They're available right off the shelf and right out of the box. After an initial sizing, Orange Peel guards are simply trimmed to length and height, using 3 easy measurements and/or convenient trim lines. A typical installation will take less than an hour using common power or hand tools.

 

Pump Assembly Line Art

Availability is Now!

Orange Peel guards are available through an extensive local distributor inventory and original equipment manufacturers. Just ask for an Orange Peel! Visit www.rexnord.com to locate a distributor near you.

Type CCG & MCG Never Dent, Rust or Need Painting

High-Impact Polyethylene plastic, the same material used in truck bed liners, is extremely tough and durable. Supplied in solid Safety Orange, with all stainless steel hardware, Orange Peel guards are ideal for harsh environments and virtually eliminate all guard maintenance.


Maintenance Convenience Saves Time and Money

Orange Peel base mounted guards are hinged, and "peel" open for convenient coupling lubrication, inspection, maintenance.

In addition, our guards assure compliance with OSHA, ASME, and ANSI standards. Very few guards do! Look for a Safety Orange guard, gaps no greater than .250" (6mm) and ANSI Z535.4 compliant warning labels. Plus, our distributors can do a safety assessment to recommend modifications, labeling and retrofits to upgrade your guard safety program.

Options for High
Base-to-Centerline Applications

Just add a pedestal, risers, or a high base to the guard.

Lowest Lifetime Cost

A low initial cost, reduced maintenance costs, superior convenience and assured safety compliance make Orange Peel guards an unbeatable value.

3–Year Heavy–Duty Warranty

Orange Peel is backed by the industry’s first standard 3–year warranty, providing full protection.

 

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.