|
|
GEAR
DRIVE MOTOR BRACKET APPLICATION
An Orange Peel size #40 guard
used on a gear drive/motor bracket assembly. |
 |
|
BLOWER
APPLICATION
An Orange Peel size #30 guard and pedestal used
at a chemical plant to upgrade an existing installation.
|
 |
|
FIRE PUMP
APPLICATION
An Orange Peel size #40 guard and pedestal used
on a new 450HP fire pump assembly. |
 |
|
GUARD
COMPONENTS
Orange Peel guards are a complete "in a box"
solution consisting of 2 halves, attached safety labels, hardware,
and manual. |
 |
|
GUARD
HALVES
Orange Peel symmetrical guard halves are pressure
molded from HDPE plastic and CNC finish trimmed.
|
 |
|
ASSEMBLED
GUARD
Orange Peel guard assembled with A2/304 stainless steel
hardware. |
 |
|
GUARD
w/OPTIONAL PEDESTAL
Orange Peel pedestals are used to raise
the guard height for applications with high base to centerlines,
like pumps. |
 |
|
GUARD
MOUNTED ON PEDESTAL
Orange Peel guard is mounted to the
pedestal with extra supplied fasteners. |
 |
|
GUARD
MOUNTED ON PUMP ASSEMBLY
Orange Peel guard mounted on a
motor/pump assembly (hinges reversed).
|