rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > MCG Polyethylene Guards

Falk

MCG Polyethylene Guards

Motor & Gearmotor Coupling Applications

  • 3 Sizes (05-25) Diameters to 9.63" (245mm)

  • NEMA Motors 56–440T, IEC Motors 71–400

  • High Impact Polyethylene

  • Molded Safety Orange, Yellow, or White

  • Stainless Steel Hardware

  • Radial Vents

  • Molded ANSI Warning Labels

  • Optional Risers

  • –40°F to 170° F (–40° C to 77° C)

  • Hinged Access for Maintenance

  • Availability from Stock

 

 


Type MCG with Grid Coupling

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.