rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > CCG Specs

Falk

CCG Product Specifications 

General

Product shall be in compliance with OSHA 1910.219 ( 1996 ), ASME B15.1 ( 2000 ), and ANSI Z535 (1998 ), including:
- Shall prevent entry of hands, fingers, or other parts of the body into a point of hazard by reaching through, over, under, or around the guard, preventing personal injury, or death.
- Shall be stationary in use.
- Shall create no additional motion hazards
- Shall be constructed of a substantial material
- Shall be safety orange in color, when a safety color is used
- Shall prevent entry. Gaps shall be no greater than 6mm ( .250” ), based on the the minimum distance
- Shall have a readily visible safety label ( ANSI Z535.4 USA, ISO 3864 International )
- Shall withstand a 113 kg. ( 250 lb.) load
- Shall prevent injury from component breakage ( non-catastrophic )
- Shall provide hinged or sliding covers when lubrication is required
- Shall utilize fasteners requiring hand tools for removal
- Shall be inspected and maintained at intervals of 60 days or less

Product and components shall be suitable for indoor or outdoor use under the following conditions:
- Temperature range of -40°C to 77°C ( -40°F to 170°F ), up to 200°F intermittent.
- Corrosive environments
- Washdown service
- Impact loads

Plastic Material

Shall be High Impact Polyethylene with the following properties:
- Safety orange color
- Matte finish
- Brittleness temperature -85° C ( -120°F )
- Maximum continuous service temperature 77° C
( 170°F )

Guard Halves

Shall be pressure formed from High Impact Polyethylene plastic incorporating ribs and flanges for strength and attachment. Molded features shall include cooling vents, Orange Peel logo, guard size number, trim lines with trimming dimensions and recycling symbols ( quantity 4, shall be molded into the main body and all cut off points).

Pedestal

Shall be pressure formed from High Impact Polyethylene plastic incorporating the guard size and a recycling mark.

Safety Labels

Each CCG guard half shall have an ANSI Z535.4 compliant English warning label attached to a smooth locating area. Optional ISO 3864 compliant symbol-based safety labels can be supplied for International requirements. Labels shall have a 2 mil polyester base with 5 mil clear lamination and a modified acrylic adhesive backing. Labels can be drilled and mechanically fastened using four stainless steel pop rivets. Labels shall be suitable for -40°C to 149°C ( - 40°F to 300°F ) temperatures, and chemical, abrasion and fade resistant.

Clips

Shall be made of A2/304 stainless steel material and sized to the guard flange mated thickness. User shall drill the mounting holes using the clip as a template.

Hinges

Shall be made of A2/304 stainless steel material. Hinges shall have a captured pin and feature a slotted hole in the foundation leaf. Two wide body hinges shall be used on size CCG 10/20 and four hinges shall be used on sizes CCG 30/40/50. User shall drill the mounting holes using the hinge as a template.

Fasteners

Shall be made of A2/304 stainless steel material. Bolts shall be threaded the full length. Nuts shall have a nylon locking feature. Washers shall be a large diameter, fender type. 8 fasteners will be used to attach the hinges to the guard ( 4 per half ). 4 fasteners will be used to attach the hinges to the foundation ( or optional pedestal ). 4 fasteners will be used to attach the clips.

Installation & Maintenance Manual

One copy shall include be included with each guard assembly. Literature shall also be available electronically at www.falkcorp.com.
Size a Guard

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.