rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > CCG Polyethylene Guards

Falk

CCG Polyethylene Guards
 

Close Coupled Coupling Applications

  • 5 sizes (10-50)

  • Diameters to 18.5" (470mm)

  • High Impact Polyethylene

  • Molded Safety Orange

  • Stainless Steel Hardware

  • Radial Vents

  • Standard ANSI Warning Labels

  • Optional Pedestal & High Base (30-50)

  • -40°F to 170°F (-40°C to 77°C)

  • Hinged Access for Maintenance

  • Availability from Stock

 


Type CCG with Elastomer Coupling

 

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.