rexnord.com | Home Page Information
rexnord.com | Power Transmissionx
 

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Worm Gear Drives > Overview

Falk Omnibox® Worm Gear Drives


Solid Input Shaft and Solid Output Shaft
 

Motorized Solid Input Shaft and
Hollow Output Shaft

 

When it comes to winning solutions to your right angle, small worm gear drive challenges,
Omnibox has it all.


Omnibox incorporates our best durability and reliability features into one competitively priced product line.


Over 475,000 configurations mean there's one that's precisely right for virtually every application.


And Omnibox delivers all this quality and performance in a package that offers drop-in convenience for minimal downtime.


Omnibox truly is the best of the best


  • Sizes: 1.33 "through 10" centers

  • Output speeds: .25 through 350 RPM

  • Solid or hollow alloy-steel shafts

  • Single or double ended outputs

  • NEMA and IEC motor flanges

  • Single reduction drives or double reduction drives in helical-worm or worm-worm configurations

No Leaks

Omnibox is all about long life and low operating costs. Viton® Double Lip Seals, standard, deliver increased resistance to high temperature, abrasion and chemicals. O-rings on input and output covers eliminate gaskets and silicone sealants that are prone to leaks. And the entire system is 100% run and leak tested.


Plus, a quill seal guard helps prevent input seal damage during motor installation. So Omnibox protects your investment right from the start.


AirMax® Breather

Unique Moisture & Particulate Protection for Enclosed Gear Drives (Optional Accessory).


GMAX 6000

Horsepower, Heat, Moisture, and abrasive contamination are constantly working to break down your gear drive lubricant. GMax 6000 is designed to provide superior wear protection in the most demanding gear drive applications. GMax 6000 is a Polyalkylene Glycol based lubricant or PAG. PAG synthetics have exemplary lubricating properties over traditional Polyalphaolefin or PAO Synthetics and mineral oils. The viscosity index of PAG lubricants is double that of PAO lubricants. This means that a PAG will perform much better over the range of operating temperatures experienced by an industrial gear drive.


Tough, Winning Performance

For top performance even in extreme work environments, Omnibox drives feature the strength and rigidity of cast iron housings. High-strength steel output shafts resist failure from starting and stopping torque, shock loads and fatigue, while low-speed, heavy-duty tapered roller bearings withstand high overhung and thrust loads.


Quiet, Smooth Operation

The true measure of a champion is the ability to consistently deliver over time. Our non-compressible metal shims maintain factory bearing settings and gear alignment throughout the life of the drive. The single cover output design ensures gear centering for maximum efficiency, with minimal noise levels.


In addition, chill-cast bronze gears help assure long, trouble-free life and quality operation. And hardened and precision ground worms feature high helix angles to provide the ultimate in efficiency and torque capacity.


Special Application Drives

Our extensive product offering means Omnibox can meet your highly specialized drive needs, too. For example, where a sealed drive is essential, our Pressure Equalizing System assures long life with low maintenance. Stainless steel drives are available for harsh-duty environments. And BISSC Certified drives accommodate the wash-down requirements of the food, chemical and pharmaceutical industries.


Fast Answers; Fast Delivery

Local availability from Rexnord's extensive Distributor network and modular designs allow quick turnaround and delivery. Drop-in convenience helps further reduce your downtime. And our dedicated Small Drives Center assures prompt response to all your small drive service and support needs.


 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.