rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Shaft Mounted Drives > Overview

Falk Quadrive® Shaft Mounted Drives - New 5000 Series

Stop Dodging the Issue with Falk Quadrive- Removal Guaranteed!

Quadrive Shaft Mount Drive
Type JR with TA-Taper Bushing
 

With the Falk Quadrive, you don't have to turn a blind eye to drive removal issues. Quadrive is guaranteed to come off the shaft, regardless of length of service or operating conditions, or we'll replace it - FREE. And it's backed by the industry's first standard, shaft-to-shaft 3 Year Warranty. So open your eyes to trouble-free drive performance. Contact Rexnord or your Rexnord Distributor Today.


It's a simple fact. The heavy duty, shaft-mounted Falk Quadrive features a completely unique design that makes it the easiest, quickest shaft-mounted drive to install and remove.


Quadrive is built to stand up to continuous rough duty. And now, with new higher ratings, you may be able to downsize the drive, saving money right up front.
 
The Falk TA Taper Bushing® design makes sure that drive removal is not only simple, but won't damage the drive, or driven equipment. You don't need extra time. You don't need extra tools. And you're assured safe, worry-free operation.


In a game where there are so few sure things, Falk Quadrive is the right shot to take.

The TA Taper® Bushing... Easiest On, Easiest Off

The torque-assist taper bushing makes installation and removal easy. It eliminates binding found with twin-taper and single-flanged bushings. Concentric operation minimizes wobble, even on worn shafts. The quill cover keeps contaminants out and protects the outboard shaft seal. The inboard bushing location minimizes sheave overhang, saving high-speed bearings. Minimal shaft engagement is required for retrofits.

Lifetime Removal Guarantee

Due to the unique properties of the TA Taper® Bushing, Quadrive is guaranteed to come off the shaft regardless of length of service or operating conditions, or we'll replace it FREE. That's a promise no other shaft-mounted drive can make.


Off-the-Shelf Availability

Mount DrivesWhatever your application, Rexnord offers a shaft-mounted solution. Eleven sizes, with 25 to 160 mm (1¾ to 61/2¾) bushing bores, are available with power ratings up to 224kW (300 HP), 39 547 Nm (350,000 lb.-in.) output. Output from 5 to 350 RPM. Horizontal /vertical mounting. And Falk serves a whole world of applications with metric or inch input shafts/bushings, and motor mounts to suit NEMA and IEC requirements. Rexnord distributors stock the Quadrive with modular components locally, in popular sizes, and with accessories. Regional distribution centers offer additional drives and parts. So when we say "off the shelf," we mean it.

Features

Standard Bearings and Seals: Replacement downtime is minimized with locally available bearings and seals. Manufacturers' numbers are published.

  • Severe Duty Grease-Purged Viton Seals: Handle high temperatures; prevent leakage and ultimate drive failure. Grease barrier traps abrasive contaminants before they can groove the shaft or enter the gear drive.
     
  • Long Life Gearing: Falk's helical design features high hardness, surface finished teeth with a wider face for maximum load carrying capacity.
     
  • A Full Line of Accessories: A complete accessory package includes V-belt guards, torque arms, motor mounts, backstops, cooling fans and other time and money saving options.

AirMax® Breather

Unique Moisture & Particulate Protection for Enclosed Gear Drives (Optional Accessory).

GMAX 6000

Horsepower, Heat, Moisture, and abrasive contamination are constantly working to break down your gear drive lubricant. GMax 6000 is designed to provide superior wear protection in the most demanding gear drive applications. GMax 6000 is a Polyalkylene Glycol based lubricant or PAG. PAG synthetics have exemplary lubricating properties over traditional Polyalphaolefin or PAO Synthetics and mineral oils. The viscosity index of PAG lubricants is double that of PAO lubricants. This means that a PAG will perform much better over the range of operating temperatures experienced by an industrial gear drive.

 


 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.