rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Marine Drives > Upgrades and Replacements

Marine Gear Drive Upgrades/Replacements

Easily upgrade
when re-powering

For over 40 years, MR reverse reduction gear has been a mainstay on workboats. Now, it is easy for MR-equipped workboats to upgrade to MRH performance characteristics.

  • Specially designed drives offer exact drop in replacement, complete with the same horizontal or vertical off-set and footprint as existing MR drives

  • Includes carburized and ground gearing and our state-of-the-art clutch technology for improved performance

  • Available with Continuous Slip Control System for slow speed maneuvering and Engine Torque-Up Control for faster reversals

  • Hydraulic brake features silent, smooth engagement, without all the maintenance hassles of conventional line shaft brakes

Insist on genuine Falk
quality for all your
replacement components

When it comes to repairs, operators and port engineers demand original OEM components to maintain the legendary reliability of our MR reduction gears.

  • ABS approved

  • 2-Year Warranty

  • Falk Airflex clutches have a long proven history of dependable operation with excellent torsional vibration absorption

  • Fast reversal times and high cycle shifting are the result of our unique friction linings and clutch shoe assembly

  • Our friction linings exhibit more consistent engagements under varying conditions, maintaining high coefficients of friction against our cast steel drums

  • Our unique fan design coupled with our Airflex clutch allows continued slip operation for slow speed maneuvering, as well as high cycle capability

Exchange clutch program

  • Manufacturing and design advancements enhance load distribution, smoothness of operation and clutch life

  • Use of re-certified existing rims results in significant cost savings

  • Features the same 2-Year Warranty as the original Falk Airflex clutch

  • Available through your authorized Rexnord Marine Distributors


Should you need to re-power, exact, drop-in replacements for MR drives are available which allows you to easily incorporate MRH performance advantages

 

 

 

 

 

 

 

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.