Rexnord is so confident in the quality and reliability of our
products that we are the only manufacturer to offer a 3-Year Warranty -standard
- on all our marine drives.
MRH Series
For over 15 years, MRH reverse reduction gear drives have been
delivering the same kind of reliable performance and extended operating life
customers have come to expect from the extensively proven MR Series.
The MRH Series’ internal hydraulic clutches and shaft brakes combine to
produce the fastest reversing speeds available today, while maintaining
smooth engagements and power transfer for more precise, predictable
maneuvering.
Sizes up to 7500 hp
Ratios from 2:1 to 7:1
Internal hydraulic clutches
Internal hydraulic shaft brakes
Surface-hardened, carburized and ground
gearing
Configure vertically, horizontally or
concentrically offset between the input and output shafts
Exclusive continuous-slip speed control and
Engine Torque-up System available