Falk High
Thermal Capacity DrivesType YB
Since
1897, Rexnord has specialized in the research, design, and construction know-how
built into the rugged, dependable Falk gear drives. These precision, through hardened
helical right angle Type YB drives are based on earlier successful models. To
maintain that reputation, and to keep a step ahead of today's increased industrial
requirements, our 20 standard sizes now transmit higher capacity (up to 3727 hp
and 2,684,000 lb.-in. output torque) without an increase in external dimensions.
This means we've improved the strength and performance of gears, shafts and bearings.
To hold them in exact alignment day after day and year after year, extra strong,
accurately machined housings are provided. In addition, our Drive One and Type AB line of horizontal right angle
drives offer state-of-the-art surface hardened helical and bevel gearing.
High Capacity BearingsRoller
bearings have been designed to exceed minimum AGMA specifications for the most
severe loading conditions with minimum friction and easy starting. You can count
on bearing life well in excess of industry standards for most applications. Precise selection methods are based on data obtained from actual test of
the drives. Heavy Duty ShaftingLarge
shaft diameters are designed to maintain accurate support and alignment of gearing
under the most adverse loading conditions, and provide optimum external thrust
and overhung load capacities. Double ended low speed shaft extensions can be supplied
at no extra charge only when specified on the order. No-Leak
SealsKeep Oil In - The Falk "Magnum™" seal keeps
oil in the drive and keeps dirt out. The inner cage has close fitting clearances
between the shaft and bearing race which prevent oil from leaving the drive. The
oil drain back ensures an effective seal by returning any oil that gets beyond
the bush seal, back into the drive. Since there are no moving parts, this throttling
bush seal arrangement will last as long as the drive if properly maintained. Keep
Dirt OutAn outer cover assembly, when filled with
grease, prevents the ingress of foreign particles by trapping them before they
enter the drive. Periodically, introducing fresh grease through the fitting in
the cover, will purge contaminants.
Unique Moisture & Particulate Protection
for Enclosed Gear Drives (Optional Accessory).
Horsepower, Heat, Moisture, and abrasive contamination are constantly working to break down your gear drive lubricant. GMax 6000 is designed to provide superior wear protection in the most demanding gear drive applications. GMax 6000 is a Polyalkylene Glycol based lubricant or PAG. PAG synthetics have exemplary lubricating properties over traditional Polyalphaolefin or PAO Synthetics and mineral oils. The viscosity index of PAG lubricants is double that of PAO lubricants. This means that a PAG will perform much better over the range of operating temperatures experienced by an industrial gear drive.
Rugged
HousingsAll steel housings provide maximum strength
and rigidity. Accurate machining ensures precise alignment of all revolving elements
necessary to maintain engineering and performance advantages. The split housing
design with large inspection cover makes maintenance easy. Surfaces are smooth,
flat and easy to clean. The exterior is coated with the highest quality zinc chromate
primer. The finish coat is sprayed with acid and alkali resistant enamel. Precision
GearingFrom the special alloy steel poured in
our own foundry through the final finishing operation, constant quality control
is maintained at each manufacturing step. Deep tooth form with high pressure
angle allows greater surface durability, greater resistance to abrasion and breaking,
and more load carrying capacity. High helical gear efficiency of 98 ˝% per gear
mesh remains constant throughout the entire life of the gears. Positive
LubricationContinuous splash system is positive
and thorough, and provides higher thermal ratings through the use of a large oil
reservoir. Oil is carried to the working faces of the gear teeth through the oil
troughs in the reservoir, than passes through the bearings. The system is basically
simple, maintenance free and highly effective. Oil levels are easily checked with
standard dipstick. Type
Y
 Type Y
Parallel Shaft
|
Since 1897, Rexnord has specialized in the research,
design, and construction know-how built into the rugged, dependable Falk gear
drives. These precision, through hardened parallel shaft drives are based on earlier
models. To maintain that reputation, and to keep a step ahead of today's increased
industrial requirements, our 23 standard sizes of Type Y transmit higher capacity
(up to 10,000 hp and 2.8 million lb.-in. output torque) without an increase in
external dimensions. This means we've improved the strength and performance of
gears, shafts and bearings. To hold them in exact alignment day after day and
year after year, extra strong, accurately machined housings are provided. In addition,
our Drive One and Type A line of parallel shaft drives offer state-of-the-art protuberance hobbed,
case-carburized and finish ground gearing. High
Capacity BearingsRoller bearings have been designed
to exceed minimum AGMA specifications for the most severe loading conditions with
minimum friction and easy starting. You can count on bearing life well in excess
of industry standards for most applications. Precise selection methods
are based on data obtained from actual test of the drives. Heavy
Duty ShaftingLarge shaft diameters are designed
to maintain accurate support and alignment of gearing under the most adverse loading
conditions, and provide optimum external thrust and overhung load capacities.
Double ended low speed shaft extensions can be supplied at no extra charge only
when specified on the order. No-Leak SealsKeep
Oil In - The Falk "Magnum™" seal keeps oil in the drive and keeps dirt out. The
inner cage has close fitting clearances between the shaft and bearing race which
prevent oil from leaving the drive. The oil drain back ensures an effective seal
by returning any oil that gets beyond the bush seal, back into the drive. Since
there are no moving parts, this throttling bush seal arrangement will last as
long as the drive if properly maintained. Keep
Dirt OutAn outer cover assembly, when filled with
grease, prevents the ingress of foreign particles by trapping them before they
enter the drive. Periodically, introducing fresh grease through the fitting in
the cover, will purge contaminants. Rugged HousingsAll
steel housings provide maximum strength and rigidity. Accurate machining ensures
precise alignment of all revolving elements necessary to maintain engineering
and performance advantages. The split housing design with large inspection cover
makes maintenance easy. Surfaces are smooth, flat and easy to clean. The exterior
is coated with the highest quality zinc chromate primer. The finish coat is sprayed
with acid and alkali resistant enamel. Precision
GearingFrom the special alloy steel poured in
our own foundry through the final finishing operation, constant quality control
is maintained at each manufacturing step. Deep tooth form with high pressure
angle allows greater surface durability, greater resistance to abrasion and breaking,
and more load carrying capacity. High helical gear efficiency of 98 ˝% per gear
mesh remains constant throughout the entire life of the gears. Positive
LubricationContinuous splash system is positive
and thorough, and provides higher thermal ratings through the use of a large oil
reservoir. Oil is carried to the working faces of the gear teeth through the oil
troughs in the reservoir, than passes through the bearings. The system is basically
simple, maintenance free and highly effective. Oil levels are easily checked with
standard dipstick.
|