Drive One Shaft Mounted Drives

Right-Angle Drive One
Shaft Mounted Drives save significant costs by eliminating the need for
expensive foundations. Drive One is available in configurations designed for
shaft mounted convenience:
- Parallel shaft DHT drives in nominal ratios from 6.3:1 to 140:1.
- Right angle DBT drives in ratios from 14.0:1 to 125:1.
Both include Falk’s exclusive TA taper bushing, which provides
Easiest On-
Easiest Off convenience.

TA Taper Bushing
Mounting Options
Options for shaft mounting include:
- Solid Shafts with Rigid Moment connections
- Hollow shaft with shrink disc
 

Accessories
Pre-Engineered motor mounting accessories include:
-
Swing Bases for over 700 combinations of NEMA and IEC motor frames and Falk
couplings
|
 |
- Motor flanges for NEMA TC, IEC B-5 and IEC B-14 motors
|
 |
- Alignment-free flanges for NEMA TD and IEC motors
|
 |
|
|
 |
Falk offers complete drive solutions. Let Falk source your:
-
Electric Motors
- Couplings
- V-Belt packages
- V-Belt and Coupling guards
- Brakes
- Backstops
More about Drive One
|