Easiest On - Easiest Off Shaft Mounting

Drive One Shaft Mounted Drives
include Falk's exclusive TA taper bushing, which provides Easiest On-
Easiest Off convenience:
Easiest On:
Installed using either a bushing nut or a keeper plate arrangement, the TA
bushing provides quick, positive engagement of the driven shaft. The single
bushing design is self-centering, ensuring smooth, wobble-free operation.

Easiest Off:
Even after years of tough service, the TA bushing provides for easy removal
from the driven shaft. Turning the bushing nut brings 360 degrees of removal
force to bear against the bushing flange, forcing the drive off the bushing
taper.


Technician removing a Drive One
with a TA Taper Bushing from the shaft

TA Taper Bushing is on the shaft,
drive has not yet been mounted
More about Drive One
|