rexnord.com | Home Page Information
rexnord.com | Power Transmissionx
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Drive One > Right Angle

RIGHT-ANGLE DRIVE ONE®

The right angle on bottom line value.

Traditionally, right-angle shaft-mounted drives allow you to save money in design, layout and structural work and save time in installation and alignment.

 

Falk Drive One right-angle shaft-mounted drives now redefine torque management value by combining low initial cost with lowest total cost for a wider range of applications than ever before possible. What's more, its flexibility allows you to standardize on a single drive solution, minimizing spares and simplifying inventory control... significantly reducing the total cost of your entire torque management program.

The right choice

Falk Drive One right-angle shaft-mounted drives offer you more advantages.

Versatility

A single Drive One reducer suits multiple driven shafts, accommodating ratios from 14:1 to 125:1 and torque up to 60,000 Nm (530,000 Lb-in).
The unique housing allows for multiple system configurations, providing exceptional application flexibility.

 

Drive Size Approximate
Torque Rating
Standard Bushing
Bores
  LB-in. Newton-meters Inches Millimeters
1130 58,000 6,500 2.983, 3.188, 3.438 75, 80, 85, 90
1140 86,000 9,600 3.438, 3.938, 4.188 95, 100
1150 130,000 14,500 4.438, 4.188, 3.938 120, 115, 110, 100
1160 200,000 22,000 4.938, 4.438, 4.188 135, 130, 125, 120
1170 285,000 32,000 5.938, 5.438, 4.938 150, 140, 130, 120
1180 400,000 45,000 6.500, 6.00, 5.938 170, 160, 150, 140
1190 530,000 60,000 7.00, 6.938, 6.500* 185, 175, 170, 160
1200 690,000 78,000 8.00, 7.500 200, 190
1210 840,000 94,900 8.00, 7.500 200, 190
         
*Size 1190 additional inch bushing bores are 6.00 and 5.938

Easiest Mounting

Innovative design of our exclusive TA Taper® bushing simplifies mounting.

Installation Position



 

Removal Position


Easiest Removal

Because our tapered bushing eliminates the binding and fretting commonly encountered with competitors' hollow shaft designs, the TA Taper bushing allows us to offer guaranteed removal from the driven shaft, regardless of service life or operating conditions.

Uncomplicated Driven Shaft

Straightforward design and generous tolerances minimize machining complexity and cost.

The right options

Drive One right-angle shaft-mounted drive design lets you create the ideal system you need for your specific application, using the components that work best for you.

 

Couplings Motors Accessories
Steelflex®
Wrapflex®
Fluid
Couplings
Others
IEC

NEMA
Shaft Fans
Electric Fans
Backstops
Swing Base
Coupling Guards

Packaged Solutions

For your specifying and installation convenience, Falk can provide pre-packaged systems, complete with your choice of coupling, base or flange-mounted motor, along with cooling accessories, backstops and guards.

Alignment-Free Design

For ease in achieving high speed coupling alignment, Falk has pre-engineered drives with registered connections to the motor. Shaft alignment is accomplished as part of the bolt-together assembly without extensive measurement and shimming.

Swing Base Design

To reduce your up-front costs and shorten lead times,Falk has added pre- engineered swing bases to suit over 500 different combinations of motor, coupling, and gear drives.

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.