rexnord.com | Home Page Information
rexnord.com | Power Transmissionx
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Drive One > Overview

DRIVE ONE ®

The global solution that changes everything.

View Technical Specifications
Go to Right-Angle Drive One details
Click here for details about
RIGHT-ANGLE DRIVE ONE

 


Drive One Parallel Shaft     

 


Alternate Right Angle Drive One

 

 

Drive One redefines lowest total cost torque management for heavy-duty industry.

Now, one drive system combines low initial cost with lowest total cost for a wider range of applications than ever before possible.  It's exactly what you'd expect from a leader. Something different... something better... for everybody.

One solution covers it all.

Drive One delivers unmatched mounting configuration flexibility on a global scale. For the first time ever, customer can get complete packages for virtually any application from a single source... using a single drive solution.

  • Only drive to provide 6-sided mounting capability

  • Hard metric design

  • IEC and NEMA motor accessories

  • Meets US and international rating standards

  • Application standards for shaft mounted drives, mixer drives, and alignment-free drives

  • Meets high-ratio requirements when used in conjunction with planetary drives

  • Low ratio, high thermal drives satisfy tough thermal requirements

Comprehensive accessories help you tailor Drive One to virtually any application requirement.

Lowest total cost.

Drive One offers the best of both worlds--low initial cost and lowest cost over the life of the drive.

  • Low initial cost -- 30% less cost per torque delivered
  • Unique design features 60% fewer parts per size than traditional drives, and uses parts across multiple sizes, helping reduce parts inventories by up to 75%
  • Reduces spares inventories by up to 40% -- one design covers shaft mount, parallel shaft, and right angle applications
  • Exceptional worldwide availability creates a truly global solution for reducing downtime -- stock drives available in 1-2 weeks, made-to-order combinations in 8-10 weeks
  • Immediate availability of online support, 24 / 7, for selection, parts, installation, maintenance and service -- helps minimize administration and transaction costs -- to see Falk's leadership in e-resources at work, tour "Club Gearhead" at www.falkcorp.com

Unmatched Falk value.

Drive One is the latest example of Falk's relentless commitment to be the global partner of choice to help you reach your operating goals and make your life easier.

  • Rotate drive in 90º increments to cover every conceivable mounting configuration
  • Unique TA taper bushing enables using a single drive for multiple end-use applications
  • Innovative, high-efficiency cooling options help extend operating life
  • One piece housing reduces noise, vibration, potential leak paths

Easiest Removal

Because our tapered bushing eliminates the binding and fretting commonly encountered with competitors' hollow shaft designs, the TA Taper® bushing allows us to offer guaranteed removal from the driven shaft, regardless of service life or operating conditions.

AirMax® Breather

Unique Moisture & Particulate Protection for Enclosed Gear Drives (Optional Accessory)

Reduce premature gear drive failure. During the "inhalation" cycle the AirMax media blocks moisture from entering. During the "exhalation" cycle the media allows moisture to exit.

GMAX 6000

Horsepower, Heat, Moisture, and abrasive contamination are constantly working to break down your gear drive lubricant. GMax 6000 is designed to provide superior wear protection in the most demanding gear drive applications. GMax 6000 is a Polyalkylene Glycol based lubricant or PAG. PAG synthetics have exemplary lubricating properties over traditional Polyalphaolefin or PAO Synthetics and mineral oils. The viscosity index of PAG lubricants is double that of PAO lubricants. This means that a PAG will perform much better over the range of operating temperatures experienced by an industrial gear drive.

 

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.