|
Drive Size |
Output Torque |
|
|
Lb-inch |
Nm |
|
1130 |
58,000 |
6,500 |
|
1140 |
86,000 |
9,600 |
|
1150 |
130,000 |
14,500 |
|
1160 |
200,000 |
22,000 |
|
1170 |
285,000 |
32,000 |
|
1180 |
400,000 |
45,000 |
|
1190 |
530,000 |
60,000 |
|
1200 |
690,000 |
78,000 |
|
1210 |
840,000 |
94,900 |
|
Drive One is the only truly universal drive on the market today,
and can be used
for almost any medium to high torque application.
Drive One is designed to use all 6 housing faces, and is suitable for:
- Floor mount
- Wall mount
- Ceiling Mount
- End mount
- Vertical mounting for shaft up or shaft down applications
|