Custom DrivesPractical Solutions to Special Problems
Rexnord's
design, development, and manufacturing capabilities are not limited to producing
the items offered in its standard catalog. From computer-aided design to state-of-the-art
quality control operations, few manufacturers are as well-equipped as Rexnord. At
Rexnord, providing practical solutions to difficult design problems is routine.
Custom
drives that develop torque measured in millions of Newton-meters or inch- pounds
is all in the day's work. Whatever the project size, whatever the special problems,
if it involves custom engineering for power transmission, Falk offers a unique
drive solution.
EXAMPLES OF CUSTOM DRIVES
Large conveyor drives
Pulper drives
Mill drives
Yankee Dryer drives
High-speed drives
Sugar mill drives
Crane drives
| 
High Horsepower shaft mounted conveyor drives headed for Indionesia
| 
BOF (Basic Oxygen Furnace) Drive for a steel mill
|
| 
Rolling Mill Drive
|

Sugar Mill Drive
|
Unique Moisture & Particulate Protection for Enclosed
Gear Drives (Optional Accessory).
Horsepower, Heat, Moisture, and abrasive contamination are constantly working to break down your gear drive lubricant. GMax 6000 is designed to provide superior wear protection in the most demanding gear drive applications. GMax 6000 is a Polyalkylene Glycol based lubricant or PAG. PAG synthetics have exemplary lubricating properties over traditional Polyalphaolefin or PAO Synthetics and mineral oils. The viscosity index of PAG lubricants is double that of PAO lubricants. This means that a PAG will perform much better over the range of operating temperatures experienced by an industrial gear drive.
|