rexnord.com | Home Page Information
rexnord.com | Power Transmissionx
 

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Gear Drives > Concentric Drives > Overview

Falk UltraMax® Concentric Gear Drive


Type FC Concentric Gear Drive
 

Type FZ With Motor Bracket and
 Input Coupling

The fight for productivity has a brand new contender: the Falk UltraMax. The UltraMax drive delivers all the performance of a parallel shaft gear drive, with the economy of a gear motor.
 
Designed to meet the tough challenges of medium and heavy-duty concentric gear drive operation, UltraMax gives you everything you choose Rexnord equipment for - outstanding design, durability, minimal failure, easy maintenance and overall efficiency.

 

UltraMax comes in ten sizes, with an output torque range of 282 Nm through 67 800 Nm, or 2500 lb./in. through 600,000 lb./in.

 

With UltraMax, you get more power for your dollar, with savings of up to 30% over a comparably rated parallel shaft gear drive.

 

And, as always, when you team up with Rexnord, you are assured of application and delivery assistance, backed up by service and support where and when you need it.

 

Falk UltraMax. Performance you can rely on, round after round.

Parallel Shaft Performance Meets Gear Motor Economy in UltraMax, the Perfect Concentric Alternative

UltraMax can be used in high torque applications that once required more expensive parallel-shaft drives. Tough and versatile, the compact, long-lasting UltraMax offers a fully-featured concentric design that works in today's global markets. A competitive price and performance-related cost savings give UltraMax bottom-line appeal.

Optimized Design

The UltraMax incorporates the latest in design technology. With its high torque density, UltraMax is the right choice for new applications. And users with early designed 1000F concentric drives in existing applications will appreciate the drop-in interchangeability the UltraMax offers.

Superior Availability

UltraMax Concentric Gear Drive ImageUltraMax delivers the power and reliability of a parallel shaft drive with the availability of a gear motor. With Rexnord's local Finished Assembly Program, distributors can build and ship finished UltraMax drives within hours.

 

And the large UltraMax inventory at regional Rexnord Distribution Centers ensures quick delivery regardless of size, ratio, or accessories.

Life Extending Extras

Rugged tapered roller bearings at all locations provide load-carrying capacity superior to ball bearings. An automotive-type dipstick makes oil checks easy. Grease-purgeable seal cavities at all seal locations protect the seals from grit and abrasives that deteriorate sealing. Optional Viton® seals are available for severe duty applications.

Inch or Metric Dimensions

UltraMax is designed for worldwide use. Shaft extensions and keyways are available in inch or metric dimensions. Economical, pre-engineered accessories such as motor brackets, motor mounts and flanged motor adapters are readily available to suit both NEMA and IEC frame motors.

Single Source For Gear Drive Packages

Associated couplings and OSHA-approved coupling guards, as well as electric motors, can be included in complete Rexnord supplied drive packages.

Full Accessory Package

Economical integral backstops, slide bases and motor plates are available. Efficient shaft driven cooling fans, electric fans or cooling tubes can be specified as needed.

AirMax® Breather

Unique Moisture & Particulate Protection for Enclosed Gear Drives (Optional Accessory).

GMAX 6000

Horsepower, Heat, Moisture, and abrasive contamination are constantly working to break down your gear drive lubricant. GMax 6000 is designed to provide superior wear protection in the most demanding gear drive applications. GMax 6000 is a Polyalkylene Glycol based lubricant or PAG. PAG synthetics have exemplary lubricating properties over traditional Polyalphaolefin or PAO Synthetics and mineral oils. The viscosity index of PAG lubricants is double that of PAO lubricants. This means that a PAG will perform much better over the range of operating temperatures experienced by an industrial gear drive.

 

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.