rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Engineered To Order > Steelcasting Data > No. 1 Gearalloy Cast Steel

Alloy Steel Castings Table 4

 

TABLE 4 - No. 1 Gearalloy Cast Steel
Keel Blocks (2.0" section)
Heat Treat Hardness, HB -50oF -20oF 0oF 70oF 150oF 212oF
Quenched and Tempered 225-265 37 49 58 67 69 77
265-305 21 26 35 51 55 57
300-340 16 21 24 39 46 48
 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.