Open Gearing: Capabilities
Over 1-million square feet of manufacturing facilities
under roof at the geared products plant in Milwaukee. Steel
Foundry FacilitiesMelting FacilitiesTwo basic practice electric
arc furnaces: - 70 ton capacity
- 5 ton capacity
Materials
Poured - Carbon and Alloy Cast Steels
- HY-80 (Mil -S -23008
D)
Casting Size - 200 - 100,000# unit weight
Heat
Treating Facilities - 16 programmable car-with maximum size of 30'
x 24' x 12'
- Water quenching equipment available with maximum size of 24'
x 24' x 11' with 10-25 hp agitators
Nondestructive Testing Facilities
- Fully Equipped Materials Lab
- 20,000 Amp DuoVac Magnaflux Machine
- Dye
Penetrant Inspection
- Ultrasonic Inspection
- Radiographic Facilities
Available
- Pattern Shop Facilities
Machine
Shop FacilitiesBoring Mills
 |
Vertical: | 1-50'
Schiess-Froriep* |  |
| 1-24' Schiess* |  |
| 1-10' Cincinnati* |
 |
*
Serviced by 100 ton crane | Vertical Turret - 1-84"
Bullard
- 1-60" Bullard
- 2-54" G&L:
Also numerous Bullard machines
from 36" and up Boring Bars (Horizontal Mills) - 2-6"
DeVlieg
- 1-8" Ingersoll (serviced by 50 ton crane)
- 1-8" Ingersoll
- 1-5"
G & L
- 1-12-1/2" Schiess (serviced by a 100 ton crane)
- 1-7" Gray
Milling
MachinesPlaner Type: - 1-12' Ingersoll*
- 2
-7' Ingersol*
- 1-3' Ingersoll*
*Serviced by a 50 ton crane
Lathes-engine
- 1-TCG - 200/8M Poreba Heavy Duty Lathe
- Also, numerous lathes from
13-1/2" diameter
Grinders - Cylindrical
- Internal
Grinder
- Broaching Machines (Horizontal)
- Drilling Machines
Weld
Shop FacilitiesGas Cutting - 2-ESAB CNC controlled Grizzly
oxy fuel flame cutter
Laser Cutting - 1-Cincinnati
CL-7 Laser cutter
Presses - 2-Press Brakes Maximum
- 1-Hydraulic
Straightening Press 400 tons
- 1-Hydraulic Forming and Blanking Press 600
tons
- 1-Hydraulic Forming Press 100 tons
- 1-Hydraulic Forming Press
125 tons
Welding Machines - 1-Automatic Submerged Arc
Welding Machine
- 4-Semi-automatic Submerged Arc Welding Machines
- 60-Manual
Welding Machines: AC & DC
- 1-Automatic Gas Shielded Welding Machine
(circular)
- 20-Semi-automatic Gas Shielded Welding Machines
- 1-ASEA
Robot Welder (production runs)
- 1-Stirp Welder (Strip Cladding) 2" Wide
Bead
Welding Positioners - 16-Welding Positioners Range
from 500 pounds to 7 tons
- 2-Pairs of Turning Rollers 1-pair (20 ton cap)
& 1-pair (60 ton cap)
- 1-Welding Head Manipulator
Annealer
- 1-Car size (16'6" x 27'0") maximum track weight 100 tons (mixed load); 40
tons (one unit load)
Heat Treat Capacities - Carburizing Capacity
Computer
Controled - 1-1.8m diameter x 5.5m deep pit furnace
- 1-1.8m
diameter x 2.8m deep pit furnace (with quench tank)
- 1-1.8m diameter x
5.5m deep pit tempering furnace
- 2-Super All-Case Furnaces Internal dimensions:
30"W x 30"H x 48"D
- 1-Super 36 Furnace Internal dimensions: 38-5/8"W x
36"H x 72"D
- 1-Gleason Press Quench To 36" diameter
- 2-Eitel Straightening
Press 1-40 ton & 1-277 ton
- 12-Open fire batch furnaces
Large
Annealing Furnaces - 15 total-largest 24' x 30'
Gear
Inspection Capabilities - Maag ES430/55; Transportable involute
inspection instrument
- Maag TMC, TMA; Base Pitch Measuring Instrument and
tooth to tooth spacing variation
- Klingelnberg PFSU2500; Stationary combination
lead/involute inspection instrument, mating gears may be contact checked on centers
with pinions which are lead checked
- Maag PH100; Stationary combination
lead/involute inspection
- Fette PKM630; 5 axis CNC coordinate lead/involute
checking instrument; Software for hob inspection, worm inspection; Bevel and helical
gear inspection, rack shaper, cutter inspection; ITW 24"
- Hofler EVTM-HP;
Transportable automatic pitch inspection instrument with Hewlett-Packard computer
analysis and plotting
- Klinelnberg PNC-130; Stationary CNC combination
lead/involute/spacing inspection
Gear
Cutting Grinding FacilitiesGear Shaping - 1-Maag SH1400L;
46' diameter, 50" stroke, .56 DP
- 1-Maag SH600/1200; 35' diameter, 36"
stroke, 5/8 DP
Gear Cutters - 1-30' Hobber (Falk)
- 1-18'
Hobber (Falk)
- 1-5 Meter (Schiess)
- 1-3001/4000 Pfauter
- 1-Schiess
Pinion Hobber
- Various Other Gear Hobbers, Shapers and Lappers
Gear
Grinding Facilities - 1-4000 Hofler Maxima CNC (with a TPF-40 checker)
- 1-2500
Hofler
- 1-1500 Niles
- 1-1253 CNC Hofler
- 1-Pfauter PE1200
G(Form Grider)
- 1-1500 CNC Hofler Supra
|