rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

 

rexnord.com > Power Transmission > Products > Engineered To Order > Overview

Mill Products

ENGINEERED
TO BE YOUR BEST
LIFETIME VALUE
 

GEARING
Advancing quality

Steel Casting PhotoThe Falk name leads the way in the manufacture of ring gears. We design quality in from the start. Our commitment to consistently employ state-of-the-art techniques for design, materials and manufacturing processes continually enhance performance, reliability and overall lifetime value for customers around the world. We are the only gear manufacturer in the world to offer the total package... from the gear casting, in-house heat treating and carburizing to sophisticated gear cutting and precision grinding... all under one roof. Plus, comprehensive product line and project management expertise allow us to engineer complete power transmission solutions, which help minimize total cost of ownership.

 

 

Finite element analysis eliminates costly trial and error. New design concepts are thoroughly analyzed for structural integrity prior to production. In addition, our proprietary gear blank “casting” technology contributes to quality and therefore predictability and reliability. Also, extensive experience with steel, both cast and fabricated, and Spheroidal Graphite Iron (SGI) helps you get the best material value for your gear application and performance requirements.

 

 

Case carburizing increases surface hardness, and will significantly improve durability ratings, while extending component life. Our in-house case carburizing facility – 1.7 m diameter x 5.5 m deep (5.6 ft x 18 ft) – coupled with ladle-treated, vacuum-degassed forged steels allows you to uprate power densities, significantly increasing the life of your new or replacement components. Whether it’s a genuine component, or not, all parts receive the same thorough technical review and are processed to exacting engineering specifications.

 

 

MAAG gear cutting capabilities up to 14 meters (43.5 ft) assure that gear teeth are precisely machined to exacting AGMA tolerances and surface finishes which extend the life of gearing and ensure equipment availability.

 

 

Unmatched collection of inspection equipment – including dimensional, metallurgical, physical, non-destructive and gear tooth inspection – ensures that every component meets the world’s most exacting quality criteria... our own. Here, a fixed centers contact check confirms proper contact on the tooth flanks of both the girth gear and pinion, assuring optimal system performance.

 

 

Complete lifecycle support and after-sale technical services help optimize component life and value. Gear set audits help you assess the current performance and condition of existing gears. GearProsm Seminars provide practical installation and maintenance tips, which help minimize downtime and assure peak performance. Plus, Falk GMax™ 9000 lubricants are specially formulated to provide the best wear prevention in the industry... to maximize ring gear and pinion life. It’s all part of our commitment to deliver superior value over the life of a power transmission solution.

Request a Quote

  1. Download and print the Request For Quotation (RFQ) form below.

  2. Complete the form, filling in all requested information.

  3. Fax the RFQ to the location nearest you, located on the top of each form.

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.