|
Catalog
Results
|
|
|
1 of 81,387
|
Products Available
|
|
![]() |
Search Catalog |
|
|
 | | Bearings |
 | | Backstops |
 | | Buckets |
 | | Chains / Belts |
 | | Conveyor Components |
 | | Couplings |
 | | Flat Spray Nozzles |
 | | Idlers |
 | | Lubricants |
 | | Sprockets / Idler Wheels / Traction Wheels |
|
|
 |
e-Catalog
Features |
 |
Contact Us Online |
 |
Contact Us
by Phone |
|
 |
1-866-REXNORD (U.S.) |
|
 |
1-414-643-2366 (INT) |
|
| rexnord.com > Power Transmission > Products  > Bearings > Ball Bearing > Intermediate Duty > Flange Blocks |
| << Hide Left Panel |
Printer
Friendly Page
|
|
 |
| Photo Shows a 2-Bolt Ball Bearing Flanged Unit with Nylon Coated Housing |
|
|
Part Number | WFX3S212E |
|
Product Name | Link-Belt® WFX3S200 - 200 Series Dura-Klean Intermediate Duty Ball Bearing |
| |
|
Product Details
|
|
|
Service
Parts
|
|
|
|
|
Overview |
|
| Standard and intermediate duty ball bearing units provide a versatility af application arrangements for carrying shafts with radial or a combination of radial and thrust loads. They are designed for general purpose industrial machinery, conveyors, chain and belts drives, fans and blowers, power transmission and many others applications. Additional standard duty ball bearing features include: Extended or wide inner ring for moderate of high stability and load support; Choice of spring locking, spring locking with setscrews or eccentric cam locking collar to lock inner ring securely to shaft; Choice of various application specific seals; Compat one-piece housing provides excellent mounting support; Alignable precision deep groove ball bearing manufactured from high quality bearing steel provides hgh capacity and long life. |
|
|
Additional Notes |
|
Please call 1-866-REXNORD for availability Lubrication fitting tap size, 1/8" PT Base to centerline tolerance, +.000"/-.010" (+0.00mm/-0.25mm) Selection Guide, see Klean-Gard/Dura-Klean Selection Guide section Load Ratings & Speed Limits, see Klean-Gard/Dura-Klean Load Ratings & Speed Limits section Note: Dimensions subject to change. Certified dimensions of ordered material furnished on request.
|
|
|
|
|
 | | Diameter of the Shaft | 0.75 in | | D - Length Through Bore | 1.125 in | | Rolling Element | Ball | | Ability to Relubricate | Yes | | Bearing Standoff Distance | 0.359375 in | | C Basic Dynamic Load Rating | 2210 lbf | | Co Basic Static Load Rating | 1480 lbf | | Distance Between Bolt Holes | 3.53125 in | | Distance from Housing Cast Face to Inner Ring Long Hub Face | 0.28125 in | | Distance from Mounting Surface to Cap Face | 2.015625 in | | Distance from Mounting Surface to Collar Face | 1.484375 in | | Distance from Mounting Surface to Inner Ring Long Hub Face | 1.484375 in | | Duty Type | Intermediate Duty | | Expansion Capability | No | | F - Mounting Bolt Size | 0.375 in | | H - Mounting Flange Width | 0.5625 in | | Housing Diameter | 2.4375 in | | Housing Length | 4.40625 in | | Housing Material | Cast Iron | | Housing Type | Flange Block | | Inner Ring Bore Equal to a Bore of Next Larger Bearing Group | No | | Inner Ring Type | Extended | | Locking Collar Type | Setscrew (Spring) Locking | | Lubrication Type | Food Grade | | MINO | 01378916 | | Number of Mounting Bolts for Block | 2-Bolt | | Ring Coating | Black Oxide | | Size Code | 204 | | Speed [max] | 7500 rpm | | Type of Housing Plating / Coating | Non-Porous Nylon | | Type of Seal | Molded Single Lip (E) | | Available Seal Type | E Lip Seal | | Bearing Series | 200 | | Product Feature Summary | Cast iron housingAlignable & relubricatableCorrosion resistant nylon coatingInner & outer rings black oxide coatedPrelubricated with food grade greaseSee Features & Benefits for additional info.Spring locking setscrew mount | | Special Feature | 2-Bolt Flanged Block | | Unit of Measure | in |
|
|
|
| Product Name |
SG212EL Link-Belt® SG200 - 200 Series Intermediate Duty Spring Locking Ball Bearing Diameter of the Shaft: 3/4 in; D - Length Through Bore : 1 1/8 in; Diameter - Outside : 1.8504 in; Rolling Element: Ball; Ability to Relubricate: Yes; Assembly Type: With Collar and Setscrews (L); C Basic Dynamic Load Rating: 2,210 lbf; Co Basic Static Load Rating: 1,480 lbf; Distance from Bearing Centerline to Centerline of Lube Hole: 0.176 in; Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 0.23 in; Duty Type: Intermediate Duty; Inner Ring Hub Diameter: 1.116 in; Inner Ring Type: Extended; Locking Collar Type: Setscrew (Spring) Locking; MINO: 00596532; Outer Ring Width: 0.5906 in; Shape of Outside Diameter of Outer Ring: Spherical; Short Hub Length: 0.3760 in; Size Code: 204; Speed [max]: 7,500 rpm; Thread Size: 1/4-28; Type of Seal: Molded Single Lip (E) |
|
|
|
|