rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

436 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Chain Pitch [avg] [19]
Chain Material [2]
Distance Between Inside Sidebars [86]
Sidebar Height [max] [48]
Pin Diameter [48]
Working Load Rating [80]
Attachment Type [69]
Pin Properties [6]
Extended Pin Diameter [6]
Hollow Pin Inside Diameter (hex) [2]
Rivet Diameter [18]
Attachment Bolt Diameter (2) [9]
Attachment Bolt Hole Diameter (2) [9]
Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch) [58]
Distance - Between Centerline Pin to Centerline Attachment Hole(s) (2) (With Pitch) [7]
Distance - Between Centerline Pin to Centerline Attachment Hole(s) (3) (With Pitch) [2]
MINO [23]
Roller Width [58]
Strength - Ultimate (lb/ft) [avg] [45]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Industrial Chains > Engineered Chains
<< Hide Left Panel
Expand List
Page  Of 22
Add To
Comparison
Product Information
1036M14-P
Rexnord® 1036 Series Engineered Chain with Attachment
Chain Pitch [avg]: 6.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.188 in; Sidebar Height [max]: 1.50000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,800 lbf; Attachment Type: M14; Pin Properties: Carburized; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1039M14-P
Rexnord® 1039 Series Engineered Chain with Attachment
Chain Pitch [avg]: 9.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.188 in; Sidebar Height [max]: 1.50000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,800 lbf; Attachment Type: M14; Pin Properties: Carburized; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539A1A2*300
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.188 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: A1 & A2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539A1A2*302
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.188 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: A1 & A2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539K1K2*301
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.156 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: K1 & K2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539K1K2*303
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.156 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: K1 & K2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539K1K2*307
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.156 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: K1 & K2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539K1K2*309
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.156 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: K1 & K2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539K1K2*311
Rexnord® 1539 Series Engineered Chain with Attachment
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.156 in; Sidebar Height [max]: 2.00000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,760 lbf; Attachment Type: K1 & K2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 0.590 in; Roller Width: 1.43 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1539-P
Rexnord® 1539 Series Engineered Chain
Chain Pitch [avg]: 3.075 in; Chain Material: Steel; Distance Between Inside Sidebars: 1.500 in; Sidebar Height [max]: 1.50000 in; Pin Diameter: 0.63 in; Working Load Rating: 4,650 lbf; Pin Properties: Carburized; Roller Width: 1.45 in; Strength - Ultimate (lb/ft) [avg]: 29 lbf
1617-P
Rexnord® 1617 Series Engineered Chain
Chain Pitch [avg]: 6.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 1.380 in; Sidebar Height [max]: 2.50000 in; Pin Diameter: 0.69 in; Working Load Rating: 4,800 lbf; Pin Properties: Carburized; Roller Width: 1.22 in; Strength - Ultimate (lb/ft) [avg]: 52 lbf
1831V312*300
Rexnord® 1831 Series Engineered Chain with Attachment
Chain Pitch [avg]: 18.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 6.940 in; Sidebar Height [max]: 4.29000 in; Pin Diameter: 0.88 in; Working Load Rating: 21,054.69 lbf; Attachment Type: Top Plate; Roller Width: 6.00 in
2188A&A*300
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188A&A*301
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188A&A*302
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188A&A*303
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A3; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.540 in; Attachment Bolt Hole Diameter (2): 0.570 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188A&A*305
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A4; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.550 in; Attachment Bolt Hole Diameter (2): 0.580 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188A&A*306
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A5; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.560 in; Attachment Bolt Hole Diameter (2): 0.590 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188A&A*307
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: A1 & A6; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.570 in; Attachment Bolt Hole Diameter (2): 0.600 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
2188K&K*300
Rexnord® 2188 Series Engineered Chain with Attachment
Chain Pitch [avg]: 4.000 in; Chain Material: Steel; Distance Between Inside Sidebars: 2.000 in; Sidebar Height [max]: 1.75000 in; Pin Diameter: 0.64 in; Working Load Rating: 4,338.88 lbf; Attachment Type: K1 & K2; Pin Properties: Carburized; Rivet Diameter: 0.64 in; Attachment Bolt Diameter (2): 0.530 in; Attachment Bolt Hole Diameter (2): 0.560 in; Distance - Between Centerline Pin to Centerline Attachment Hole(s) (1) (With Pitch): 1.120 in; Roller Width: 1.26 in; Strength - Ultimate (lb/ft) [avg]: 28 lbf
Expand List
Page  Of 22
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.