rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

6,103 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Coupling Size [43]
Coupling Style [5]
Coupling Type
[Flexible Disc;]
Horsepower [max] [161]
Speed [max] [43]
Continuous Torque Rating [max] [136]
Hub Straight Bore Diameter (Hub 1) [68]
Hub Straight Bore Diameter (Hub 2) [75]
Distance Between Shaft Ends [188]
Disc Pack Material [2]
Hardware Material [2]
Hub Material (Hub 1) [4]
Hub Material (Hub 2) [5]
Overall Coupling Length [246]
Radial Load [max] [17]
Spacer Length [94]
Center Member Material [7]
MINO [2]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Couplings > Disc Couplings
<< Hide Left Panel
Expand List
Page  Of 306
Add To
Comparison
Product Information
12CA040040
Rexnord® Thomas® Size 12 CA Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.2343 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.734 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CA040060
Rexnord® Thomas® Size 12 CA Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.2343 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.734 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CB040040
Rexnord® Thomas® Size 12 CB Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.4375 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.938 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CB040060
Rexnord® Thomas® Size 12 CB Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.4375 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.938 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CB060060
Rexnord® Thomas® Size 12 CB Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1875 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.4375 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.938 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CBC040040
Rexnord® Thomas® Size 12 CB Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.4375 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.938 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CBC040060
Rexnord® Thomas® Size 12 CBC Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.4375 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.938 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CBC060060
Rexnord® Thomas® Size 12 CBC Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.4375 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.938 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
12CC040040
Rexnord® Thomas® Size 12 CC Miniature Coupling
Coupling Size: 12; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 2.6 hp; Speed [max]: 150,000 rpm; Continuous Torque Rating [max]: 1.1 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.0313 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 0.531 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.09 oz
18CA040040
Rexnord® Thomas® Size 18 CA Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.2500 in; Distance Between Shaft Ends: 0.3750 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.125 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CA040060
Rexnord® Thomas® Size 18 CA Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.3750 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.125 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CA040080
Rexnord® Thomas® Size 18 CA Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.3750 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.125 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CA060040
Rexnord® Thomas® Size 18 CA Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1875 in; Hub Straight Bore Diameter (Hub 2): 0.2500 in; Distance Between Shaft Ends: 0.3750 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.125 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CA060060
Rexnord® Thomas® Size 18 CA Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1875 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.3750 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.125 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CA060080
Rexnord® Thomas® Size 18 CA Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1875 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.3750 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.125 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CB040040
Rexnord® Thomas® Size 18 CB Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.2500 in; Hub Straight Bore Diameter (Hub 2): 0.2500 in; Distance Between Shaft Ends: 0.6875 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.438 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CB040060
Rexnord® Thomas® Size 18 CB Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.2500 in; Distance Between Shaft Ends: 0.6875 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.438 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CB040080
Rexnord® Thomas® Size 18 CB Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1250 in; Distance Between Shaft Ends: 0.6875 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.438 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CB060060
Rexnord® Thomas® Size 18 CB Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1250 in; Hub Straight Bore Diameter (Hub 2): 0.1875 in; Distance Between Shaft Ends: 0.6875 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.438 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
18CB060080
Rexnord® Thomas® Size 18 CB Miniature Coupling
Coupling Size: 18; Coupling Style: Miniature; Coupling Type: Flexible Disc; Horsepower [max]: 3.5 hp; Speed [max]: 100,000 rpm; Continuous Torque Rating [max]: 2.2 in lb; Hub Straight Bore Diameter (Hub 1): 0.1875 in; Hub Straight Bore Diameter (Hub 2): 0.2500 in; Distance Between Shaft Ends: 0.6875 in; Disc Pack Material: Stainless Steel; Hardware Material: Brass; Hub Material (Hub 1): Aluminum Alloy; Hub Material (Hub 2): Aluminum Alloy; Overall Coupling Length: 1.438 in; Center Member Material: Aluminum Alloy
Approximate Weight: 0.29 oz
Expand List
Page  Of 306
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.