rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1,091 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Chain Pitch [8]
Base Chain Material [6]
Capacity Type [4]
Chain Construction [3]
Chain Width [31]
FDA Approval [3]
Gripper Color [3]
Gripper Material [3]
Gripper Style [3]
Hardness of Rubber Material (Shore A) [6]
High Friction Type [5]
Overall Width [20]
Pin Material [6]
Standard Gripper [3]
Top Plate Material [22]
Assembled with Gripper [3]
Attachment Thickness [7]
Back-Flex Radius [min] [24]
Belt Guard Overall Width [7]
Chain Material [36]
Chain Type [4]
Extended Pin Diameter [5]
Gripper "A" Dimension [5]
Gripper "B" Dimension [4]
Gripper "C" Dimension [4]
Material Prefix [37]
MINO [223]
Mounting Pad Thickness at Bolts [2]
Outside Flight Thickness [4]
Side-flex Radius [min] [19]
Standard Material [2]
Thickness [13]
Track Depth [3]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Conveyor Chains / Belts > FlatTop Chains (TableTop® Chains)
<< Hide Left Panel
Expand List
Page  Of 55
Add To
Comparison
Product Information
1700
Rexnord® 1700 TableTop® Chain
Chain Pitch: 1.970 in; Capacity Type: Heavy Duty; Chain Construction: One Piece; Chain Width: 2.17 in; FDA Approval: No; Pin Material: Zinc-plated Carbon Steel; Assembled with Gripper: No; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; Outside Flight Thickness: 0.12 in; Side-flex Radius [min]: 5.75 in; Standard Material: Yes
1700SS
Rexnord® 1700 TableTop® Chain with Armor-Clad Surface
Chain Pitch: 1.970 in; Capacity Type: Heavy Duty; Chain Construction: One Piece; Chain Width: 2.17 in; FDA Approval: No; Pin Material: Zinc-plated Carbon Steel; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; Outside Flight Thickness: 0.16 in; Side-flex Radius [min]: 5.75 in; Standard Material: Yes
1701
Rexnord® 1701 TableTop® Chain
Chain Pitch: 1.970 in; Capacity Type: Heavy Duty; Chain Construction: One Piece; Chain Width: 2.09 in; FDA Approval: Yes; Pin Material: Stainless Steel; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; MINO: 00190968; Side-flex Radius [min]: 5.75 in; Standard Material: Yes; Thickness: 0.18 in
1701-TAB
Rexnord® 1701 TAB TableTop® Chain
Chain Pitch: 1.970 in; Capacity Type: Heavy Duty; Chain Construction: One Piece; Chain Width: 2.09 in; FDA Approval: Yes; Pin Material: Stainless Steel; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; MINO: 00193977; Side-flex Radius [min]: 5.75 in; Standard Material: Yes; Thickness: 0.18 in
1701 TAB-A
Rexnord® 1701 TAB TableTop® Chain
Chain Pitch: 1.970 in; Capacity Type: Heavy Duty; Chain Construction: One Piece; Chain Width: 2.09 in; FDA Approval: No; Pin Material: Zinc-plated Carbon Steel; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; Side-flex Radius [min]: 5.75 in; Standard Material: No; Thickness: 0.18 in
1701TABSS
Rexnord® 1701 TAB TableTop® Chain with Armor-Clad Surface
Chain Pitch: 1.970 in; Capacity Type: Heavy Duty; Chain Construction: One Piece; Chain Width: 2.09 in; FDA Approval: No; Pin Material: Zinc-plated Carbon Steel; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; MINO: 00205561; Side-flex Radius [min]: 5.75 in; Standard Material: Yes; Thickness: 0.20 in
1755
Rexnord® 1755 TableTop® Chain
Chain Pitch: 1.580 in; Capacity Type: Medium Duty; Chain Construction: One Piece; Chain Width: 1.09 in; FDA Approval: Yes; Pin Material: Stainless Steel; Back-Flex Radius [min]: 1.50 in; Chain Material: Low Friction; Chain Type: Multiflex; Material Prefix: LF; MINO: 00192447; Side-flex Radius [min]: 5.38 in; Standard Material: Yes
1874AK3-1/4
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 3 1/4 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: AK; MINO: 00456194; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874AK4-1/2
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 4 1/2 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: AK; MINO: 00456195; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874AK6
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 6 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: AK; MINO: 02361471; Side-flex Radius [min]: 18.00 in; Standard Material: Yes; Thickness: 0.12 in
1874AK7-1/2
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 7 1/2 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: AK; Side-flex Radius [min]: 24.00 in; Standard Material: Yes; Thickness: 0.12 in
1874-K2.25
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 2 1/4 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Carbon Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: S; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874K3-1/4
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 3 1/4 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Carbon Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: S; MINO: 00191888; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874K4-1/2
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 4 1/2 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Carbon Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: S; MINO: 00192131; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874K6
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 6 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Carbon Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: S; MINO: 00195976; Side-flex Radius [min]: 18.00 in; Standard Material: Yes; Thickness: 0.12 in
1874K7-1/2
Rexnord® 1874 TAB TableTop® Chain on Carbon Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Carbon Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 7 1/2 in; FDA Approval: No; Overall Width: 1.25 in; Top Plate Material: Carbon Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: S; MINO: 01537796; Side-flex Radius [min]: 24.00 in; Standard Material: Yes; Thickness: 0.12 in
1874SSK3-1/4
Rexnord® 1874 TAB TableTop® Chain on Stainless Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Stainless Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 3 1/4 in; FDA Approval: Yes; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: SS; MINO: 00191718; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874SSK4-1/2
Rexnord® 1874 TAB TableTop® Chain on Stainless Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Stainless Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 4 1/2 in; FDA Approval: Yes; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: SS; MINO: 00174380; Side-flex Radius [min]: 15.00 in; Standard Material: Yes; Thickness: 0.12 in
1874SSK6
Rexnord® 1874 TAB TableTop® Chain on Stainless Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Stainless Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 6 in; FDA Approval: Yes; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: SS; Side-flex Radius [min]: 18.00 in; Standard Material: Yes; Thickness: 0.12 in
1874SSK7-1/2
Rexnord® 1874 TAB TableTop® Chain on Stainless Steel Base Chain
Chain Pitch: 0.750 in; Base Chain Material: Stainless Steel; Capacity Type: Heavy Duty; Chain Construction: Two Piece; Chain Width: 7 1/2 in; FDA Approval: Yes; Overall Width: 1.25 in; Top Plate Material: Stainless Steel; Back-Flex Radius [min]: 10.00 in; Chain Type: Side-flexing; Material Prefix: SS; MINO: 00191839; Side-flex Radius [min]: 24.00 in; Standard Material: Yes; Thickness: 0.12 in
Expand List
Page  Of 55
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.