| Add ToComparison | Product Information |
| 0794063 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 3 15/16 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794064 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 4 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794065 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 4 1/4 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794066 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 4 7/16 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794067 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 4 1/2 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794068 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 4 3/4 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794069 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 4 15/16 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794070 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 5 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794071 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 5 1/4 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794072 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 5 7/16 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 0794344 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 120.000 mm; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 24,403 N-m; Type of Seal: Standard Approximate Weight: 118.20 lb |
| 0794345 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 114.300 mm; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 24,403 N-m; Type of Seal: Standard Approximate Weight: 118.20 lb |
| 0795696 Falk™ 1085 Sprag Backstop Backstop Model: NRTH; Backstop Size: 1085; Backstop Style: B; Backstop Type: Sprag; Bore Diameter - Backstop: 5 3/16 in; Operating Speed [max]: 350 rpm; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 5.880 in; Torque Rating: 18,000 ft lb; Type of Seal: Standard Approximate Weight: 260.00 lb |
| 1075NRTTEST1 Falk™ 1075 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1075; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 1 15/16 in; Bore Diameter - Backstop [max]: 3 15/16 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 6.200 in; Torque Rating: 10,000 ft lb; Type of Seal: Standard Approximate Weight: 155.00 lb |
| 1085NRTTEST1 Falk™ 1085 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1085; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 2 15/16 in; Bore Diameter - Backstop [max]: 5 3/16 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 6.200 in; Torque Rating: 16,000 ft lb; Type of Seal: Standard Approximate Weight: 270.00 lb |
| 1095NRTTEST1 Falk™ 1095 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1095; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 3 7/16 in; Bore Diameter - Backstop [max]: 5 1/2 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 8.100 in; Torque Rating: 28,000 ft lb; Type of Seal: Standard Approximate Weight: 390.00 lb |
| 1105NRTTEST1 Falk™ 1105 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1105; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 4 15/16 in; Bore Diameter - Backstop [max]: 7 7/16 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 8.100 in; Torque Rating: 45,000 ft lb; Type of Seal: Standard Approximate Weight: 620.00 lb |
| 1115NRTTEST1 Falk™ 1115 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1115; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 5 15/16 in; Bore Diameter - Backstop [max]: 8 7/16 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 9.000 in; Torque Rating: 75,000 ft lb; Type of Seal: Standard Approximate Weight: 870.00 lb |
| 1125NRTTEST1 Falk™ 1125 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1125; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 7 1/4 in; Bore Diameter - Backstop [max]: 9 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 9.600 in; Torque Rating: 105,000 ft lb; Type of Seal: Standard Approximate Weight: 1130.00 lb |
| 1135NRTTEST1 Falk™ 1135 Roller Ramp Backstop Backstop Model: NRT; Backstop Size: 1135; Backstop Type: Roller Ramp; Bore Diameter - Backstop [min]: 8 1/2 in; Bore Diameter - Backstop [max]: 10 1/2 in; Housing Material: Fabricated Steel; Lip Seal Material: Standard; Minimum Shaft Engagement [min]: 11.400 in; Torque Rating: 150,000 ft lb; Type of Seal: Standard Approximate Weight: 1460.00 lb |