rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

252 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Bore Diameter [3]
Diameter - Outside [10]
Bearing Width [18]
Rolling Element
[Cylindrical;]
Bearing Series [8]
Housing Shoulder Diameter (Plain Outer Ring) [max] [11]
Housing Shoulder Diameter (Ribbed Outer Ring) [max] [10]
Inner Fillet Radius [6]
Inner Ring and Roller Assembly Over Roller Diameter [11]
Inner Ring Outside Diameter [11]
Inner Ring Raceway Outside Diameter [21]
Inner Ring Rib Outside Diameter [12]
Inner Ring Type [5]
MINO [2]
Outer Corner Radius [4]
Outer Ring and Roller Assembly Under Roller Diameter [11]
Outer Ring Raceway Inside Diameter [20]
Outer Ring Rib Inside Diameter [11]
Outer Ring Type [6]
Retainer Type [3]
Ring Width Series [4]
Series Weight [5]
Shaft Shoulder Diameter (Plain Inner Ring) [min] [9]
Shaft Shoulder Diameter (Ribbed Inner Ring) [min] [11]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Bearings > Cylindrical Roller Bearing > 130mm thru 150mm Series M
<< Hide Left Panel
Expand List
Page  Of 13
Add To
Comparison
Product Information
MA1026EX
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 200.0000 mm; Bearing Width: 33.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 188.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 182.40 mm; Inner Fillet Radius: 3.18 mm; Inner Ring and Roller Assembly Over Roller Diameter: 182.46 mm; Inner Ring Outside Diameter: 154.56 mm; Inner Ring Raceway Outside Diameter: 147.57 mm; Inner Ring Rib Outside Diameter: 154.56 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 147.69 mm; Outer Ring Raceway Inside Diameter: 182.57 mm; Outer Ring Rib Inside Diameter: 175.59 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 143.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 147.60 mm
Approximate Weight: 0.00 lb
MA1026TV
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 200.0000 mm; Bearing Width: 33.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 188.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 182.40 mm; Inner Fillet Radius: 3.18 mm; Inner Ring and Roller Assembly Over Roller Diameter: 182.46 mm; Inner Ring Outside Diameter: 154.56 mm; Inner Ring Raceway Outside Diameter: 147.57 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 147.69 mm; Outer Ring Raceway Inside Diameter: 182.57 mm; Outer Ring Rib Inside Diameter: 175.59 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 143.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 147.60 mm
MA1026UV
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 200.0000 mm; Bearing Width: 33.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 188.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 182.40 mm; Inner Fillet Radius: 3.18 mm; Inner Ring and Roller Assembly Over Roller Diameter: 182.46 mm; Inner Ring Outside Diameter: 154.56 mm; Inner Ring Raceway Outside Diameter: 147.57 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 147.69 mm; Outer Ring Raceway Inside Diameter: 182.57 mm; Outer Ring Rib Inside Diameter: 175.59 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 143.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 147.60 mm
MA1028EX
Link-Belt® 140mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 140.0000 mm; Diameter - Outside : 210.0000 mm; Bearing Width: 33.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 198.10 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 192.50 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 192.44 mm; Inner Ring Outside Diameter: 164.54 mm; Inner Ring Raceway Outside Diameter: 157.56 mm; Inner Ring Rib Outside Diameter: 164.54 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 157.67 mm; Outer Ring Raceway Inside Diameter: 192.56 mm; Outer Ring Rib Inside Diameter: 185.60 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 153.70 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 157.50 mm
Approximate Weight: 0.00 lb
MA1028TV
Link-Belt® 140mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 140.0000 mm; Diameter - Outside : 210.0000 mm; Bearing Width: 33.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 198.10 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 192.50 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 192.44 mm; Inner Ring Outside Diameter: 164.54 mm; Inner Ring Raceway Outside Diameter: 157.56 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 157.67 mm; Outer Ring Raceway Inside Diameter: 192.56 mm; Outer Ring Rib Inside Diameter: 185.60 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 153.70 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 157.50 mm
MA1028UV
Link-Belt® 140mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 140.0000 mm; Diameter - Outside : 210.0000 mm; Bearing Width: 33.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 198.10 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 192.50 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 192.44 mm; Inner Ring Outside Diameter: 164.54 mm; Inner Ring Raceway Outside Diameter: 157.56 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 157.67 mm; Outer Ring Raceway Inside Diameter: 192.56 mm; Outer Ring Rib Inside Diameter: 185.60 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 153.70 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 157.50 mm
MA1030EX
Link-Belt® 150mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 150.0000 mm; Diameter - Outside : 225.0000 mm; Bearing Width: 35.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 212.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 206.20 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 206.32 mm; Inner Ring Outside Diameter: 176.20 mm; Inner Ring Raceway Outside Diameter: 168.68 mm; Inner Ring Rib Outside Diameter: 176.20 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 168.82 mm; Outer Ring Raceway Inside Diameter: 206.45 mm; Outer Ring Rib Inside Diameter: 198.93 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 164.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 168.60 mm
Approximate Weight: 0.00 lb
MA1030TV
Link-Belt® 150mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 150.0000 mm; Diameter - Outside : 225.0000 mm; Bearing Width: 35.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 212.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 206.20 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 206.32 mm; Inner Ring Outside Diameter: 176.20 mm; Inner Ring Raceway Outside Diameter: 168.68 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 168.82 mm; Outer Ring Raceway Inside Diameter: 206.45 mm; Outer Ring Rib Inside Diameter: 198.93 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 164.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 168.60 mm
MA1030UV
Link-Belt® 150mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 150.0000 mm; Diameter - Outside : 225.0000 mm; Bearing Width: 35.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 212.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 206.20 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 206.32 mm; Inner Ring Outside Diameter: 176.20 mm; Inner Ring Raceway Outside Diameter: 168.68 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 168.82 mm; Outer Ring Raceway Inside Diameter: 206.45 mm; Outer Ring Rib Inside Diameter: 198.93 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 164.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 168.60 mm
MA1226EX
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 230.0000 mm; Bearing Width: 40.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 213.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 206.20 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 206.27 mm; Inner Ring Outside Diameter: 164.72 mm; Inner Ring Raceway Outside Diameter: 154.97 mm; Inner Ring Rib Outside Diameter: 164.72 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 155.08 mm; Outer Ring Raceway Inside Diameter: 206.38 mm; Outer Ring Rib Inside Diameter: 197.13 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 149.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 154.90 mm
Approximate Weight: 0.00 lb
MA1226TV
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 230.0000 mm; Bearing Width: 40.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 213.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 206.20 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 206.27 mm; Inner Ring Outside Diameter: 164.72 mm; Inner Ring Raceway Outside Diameter: 154.97 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 155.08 mm; Outer Ring Raceway Inside Diameter: 206.38 mm; Outer Ring Rib Inside Diameter: 197.13 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 149.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 154.90 mm
MA1226UV
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 230.0000 mm; Bearing Width: 40.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 213.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 206.20 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 206.27 mm; Inner Ring Outside Diameter: 164.72 mm; Inner Ring Raceway Outside Diameter: 154.97 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 155.08 mm; Outer Ring Raceway Inside Diameter: 206.38 mm; Outer Ring Rib Inside Diameter: 197.13 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 149.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 154.90 mm
MA1228EX
Link-Belt® 140mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 140.0000 mm; Diameter - Outside : 250.0000 mm; Bearing Width: 42.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 232.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 224.30 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 224.30 mm; Inner Ring Outside Diameter: 179.07 mm; Inner Ring Raceway Outside Diameter: 168.46 mm; Inner Ring Rib Outside Diameter: 179.07 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 168.57 mm; Outer Ring Raceway Inside Diameter: 224.42 mm; Outer Ring Rib Inside Diameter: 214.38 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 161.50 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 168.40 mm
Approximate Weight: 0.00 lb
MA1228TV
Link-Belt® 140mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 140.0000 mm; Diameter - Outside : 250.0000 mm; Bearing Width: 42.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 232.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 224.30 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 224.30 mm; Inner Ring Outside Diameter: 179.07 mm; Inner Ring Raceway Outside Diameter: 168.46 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 168.57 mm; Outer Ring Raceway Inside Diameter: 224.42 mm; Outer Ring Rib Inside Diameter: 214.38 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 161.50 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 168.40 mm
MA1228UV
Link-Belt® 140mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 140.0000 mm; Diameter - Outside : 250.0000 mm; Bearing Width: 42.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 232.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 224.30 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 224.30 mm; Inner Ring Outside Diameter: 179.07 mm; Inner Ring Raceway Outside Diameter: 168.46 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 168.57 mm; Outer Ring Raceway Inside Diameter: 224.42 mm; Outer Ring Rib Inside Diameter: 214.38 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 161.50 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 168.40 mm
MA1230EX
Link-Belt® 150mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 150.0000 mm; Diameter - Outside : 270.0000 mm; Bearing Width: 45.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 251.00 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 241.80 mm; Inner Fillet Radius: 6.35 mm; Inner Ring and Roller Assembly Over Roller Diameter: 241.73 mm; Inner Ring Outside Diameter: 193.04 mm; Inner Ring Raceway Outside Diameter: 181.54 mm; Inner Ring Rib Outside Diameter: 193.04 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 181.67 mm; Outer Ring Raceway Inside Diameter: 241.85 mm; Outer Ring Rib Inside Diameter: 231.01 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 174.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 181.40 mm
Approximate Weight: 0.00 lb
MA1230TV
Link-Belt® 150mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 150.0000 mm; Diameter - Outside : 270.0000 mm; Bearing Width: 45.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 251.00 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 241.80 mm; Inner Fillet Radius: 6.35 mm; Inner Ring and Roller Assembly Over Roller Diameter: 241.73 mm; Inner Ring Outside Diameter: 193.04 mm; Inner Ring Raceway Outside Diameter: 181.54 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 181.67 mm; Outer Ring Raceway Inside Diameter: 241.85 mm; Outer Ring Rib Inside Diameter: 231.01 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 174.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 181.40 mm
MA1230UV
Link-Belt® 150mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 150.0000 mm; Diameter - Outside : 270.0000 mm; Bearing Width: 45.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 251.00 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 241.80 mm; Inner Fillet Radius: 6.35 mm; Inner Ring and Roller Assembly Over Roller Diameter: 241.73 mm; Inner Ring Outside Diameter: 193.04 mm; Inner Ring Raceway Outside Diameter: 181.54 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 181.67 mm; Outer Ring Raceway Inside Diameter: 241.85 mm; Outer Ring Rib Inside Diameter: 231.01 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 174.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 181.40 mm
MA1326EX
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 280.0000 mm; Bearing Width: 58.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1300; Housing Shoulder Diameter (Plain Outer Ring) [max]: 254.50 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 242.60 mm; Inner Fillet Radius: 6.35 mm; Inner Ring and Roller Assembly Over Roller Diameter: 242.65 mm; Inner Ring Outside Diameter: 184.91 mm; Inner Ring Raceway Outside Diameter: 170.54 mm; Inner Ring Rib Outside Diameter: 184.91 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 3.18 mm; Outer Ring and Roller Assembly Under Roller Diameter: 170.64 mm; Outer Ring Raceway Inside Diameter: 242.76 mm; Outer Ring Rib Inside Diameter: 229.77 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Medium (3); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 160.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 170.40 mm
Approximate Weight: 0.00 lb
MA1326TV
Link-Belt® 130mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 130.0000 mm; Diameter - Outside : 280.0000 mm; Bearing Width: 58.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1300; Housing Shoulder Diameter (Plain Outer Ring) [max]: 254.50 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 242.60 mm; Inner Fillet Radius: 6.35 mm; Inner Ring and Roller Assembly Over Roller Diameter: 242.65 mm; Inner Ring Outside Diameter: 184.91 mm; Inner Ring Raceway Outside Diameter: 170.54 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 3.18 mm; Outer Ring and Roller Assembly Under Roller Diameter: 170.64 mm; Outer Ring Raceway Inside Diameter: 242.76 mm; Outer Ring Rib Inside Diameter: 229.77 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Medium (3); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 160.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 170.40 mm
Expand List
Page  Of 13
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.