rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

294 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Bore Diameter [3]
Diameter - Outside [12]
Bearing Width [23]
Rolling Element
[Cylindrical;]
Bearing Series [8]
Housing Shoulder Diameter (Plain Outer Ring) [max] [12]
Housing Shoulder Diameter (Ribbed Outer Ring) [max] [12]
Inner Fillet Radius [7]
Inner Ring and Roller Assembly Over Roller Diameter [12]
Inner Ring Raceway Outside Diameter [23]
Inner Ring Rib Outside Diameter [12]
Inner Ring Type [5]
MINO [7]
Outer Corner Radius [3]
Outer Ring and Roller Assembly Under Roller Diameter [12]
Outer Ring Raceway Inside Diameter [24]
Outer Ring Rib Inside Diameter [12]
Outer Ring Type [6]
Retainer Type [3]
Ring Width Series [4]
Series Weight [5]
Shaft Shoulder Diameter (Plain Inner Ring) [min] [12]
Shaft Shoulder Diameter (Ribbed Inner Ring) [min] [11]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Bearings > Cylindrical Roller Bearing > 105mm thru 120mm Series M
<< Hide Left Panel
Expand List
Page  Of 15
Add To
Comparison
Product Information
MA1021EX
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 160.0000 mm; Bearing Width: 26.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 150.10 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 145.80 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 145.85 mm; Inner Ring Raceway Outside Diameter: 119.15 mm; Inner Ring Rib Outside Diameter: 124.48 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 119.25 mm; Outer Ring Raceway Inside Diameter: 145.94 mm; Outer Ring Rib Inside Diameter: 140.61 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 115.80 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 119.10 mm
Approximate Weight: 0.00 lb
MA1021TV
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 160.0000 mm; Bearing Width: 26.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 150.10 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 145.80 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 145.85 mm; Inner Ring Raceway Outside Diameter: 119.15 mm; Inner Ring Rib Outside Diameter: 124.48 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 119.25 mm; Outer Ring Raceway Inside Diameter: 145.94 mm; Outer Ring Rib Inside Diameter: 140.61 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 115.80 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 119.10 mm
MA1021UV
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 160.0000 mm; Bearing Width: 26.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 150.10 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 145.80 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 145.85 mm; Inner Ring Raceway Outside Diameter: 119.15 mm; Inner Ring Rib Outside Diameter: 124.48 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 119.25 mm; Outer Ring Raceway Inside Diameter: 145.94 mm; Outer Ring Rib Inside Diameter: 140.61 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 115.80 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 119.10 mm
MA1022EX
Link-Belt® 110mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 110.0000 mm; Diameter - Outside : 170.0000 mm; Bearing Width: 28.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 159.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 154.70 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 154.65 mm; Inner Ring Raceway Outside Diameter: 125.35 mm; Inner Ring Rib Outside Diameter: 131.09 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 125.44 mm; Outer Ring Raceway Inside Diameter: 154.74 mm; Outer Ring Rib Inside Diameter: 149.00 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 121.90 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 125.20 mm
Approximate Weight: 0.00 lb
MA1022TV
Link-Belt® 110mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 110.0000 mm; Diameter - Outside : 170.0000 mm; Bearing Width: 28.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 159.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 154.70 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 154.65 mm; Inner Ring Raceway Outside Diameter: 125.35 mm; Inner Ring Rib Outside Diameter: 131.09 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 125.44 mm; Outer Ring Raceway Inside Diameter: 154.74 mm; Outer Ring Rib Inside Diameter: 149.00 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 121.90 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 125.20 mm
MA1022UV
Link-Belt® 110mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 110.0000 mm; Diameter - Outside : 170.0000 mm; Bearing Width: 28.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 159.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 154.70 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 154.65 mm; Inner Ring Raceway Outside Diameter: 125.35 mm; Inner Ring Rib Outside Diameter: 131.09 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 125.44 mm; Outer Ring Raceway Inside Diameter: 154.74 mm; Outer Ring Rib Inside Diameter: 149.00 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 121.90 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 125.20 mm
MA1024EX
Link-Belt® 120mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 120.0000 mm; Diameter - Outside : 180.0000 mm; Bearing Width: 28.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 169.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 164.60 mm; Inner Fillet Radius: 3.18 mm; Inner Ring and Roller Assembly Over Roller Diameter: 164.66 mm; Inner Ring Raceway Outside Diameter: 135.36 mm; Inner Ring Rib Outside Diameter: 141.22 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 135.45 mm; Outer Ring Raceway Inside Diameter: 164.75 mm; Outer Ring Rib Inside Diameter: 158.90 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 132.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 135.10 mm
Approximate Weight: 0.00 lb
MA1024TV
Link-Belt® 120mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 120.0000 mm; Diameter - Outside : 180.0000 mm; Bearing Width: 28.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 169.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 164.60 mm; Inner Fillet Radius: 3.18 mm; Inner Ring and Roller Assembly Over Roller Diameter: 164.66 mm; Inner Ring Raceway Outside Diameter: 135.36 mm; Inner Ring Rib Outside Diameter: 141.22 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 135.45 mm; Outer Ring Raceway Inside Diameter: 164.75 mm; Outer Ring Rib Inside Diameter: 158.90 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 132.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 135.10 mm
MA1024UV
Link-Belt® 120mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 120.0000 mm; Diameter - Outside : 180.0000 mm; Bearing Width: 28.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 169.20 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 164.60 mm; Inner Fillet Radius: 3.18 mm; Inner Ring and Roller Assembly Over Roller Diameter: 164.66 mm; Inner Ring Raceway Outside Diameter: 135.36 mm; Inner Ring Rib Outside Diameter: 141.22 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 135.45 mm; Outer Ring Raceway Inside Diameter: 164.75 mm; Outer Ring Rib Inside Diameter: 158.90 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 132.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 135.10 mm
MA1221EX
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 190.0000 mm; Bearing Width: 36.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 175.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 168.40 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 168.47 mm; Inner Ring Raceway Outside Diameter: 126.52 mm; Inner Ring Rib Outside Diameter: 134.87 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 126.61 mm; Outer Ring Raceway Inside Diameter: 168.56 mm; Outer Ring Rib Inside Diameter: 161.01 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 121.40 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 126.50 mm
Approximate Weight: 0.00 lb
MA1221TV
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 190.0000 mm; Bearing Width: 36.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 175.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 168.40 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 168.47 mm; Inner Ring Raceway Outside Diameter: 126.52 mm; Inner Ring Rib Outside Diameter: 134.87 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 126.61 mm; Outer Ring Raceway Inside Diameter: 168.56 mm; Outer Ring Rib Inside Diameter: 161.01 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 121.40 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 126.50 mm
MA1221UV
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 190.0000 mm; Bearing Width: 36.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 175.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 168.40 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 168.47 mm; Inner Ring Raceway Outside Diameter: 126.52 mm; Inner Ring Rib Outside Diameter: 134.87 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 126.61 mm; Outer Ring Raceway Inside Diameter: 168.56 mm; Outer Ring Rib Inside Diameter: 161.01 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 121.40 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 126.50 mm
MA1222EX
Link-Belt® 110mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 110.0000 mm; Diameter - Outside : 200.0000 mm; Bearing Width: 38.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 183.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 176.00 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 176.10 mm; Inner Ring Raceway Outside Diameter: 132.95 mm; Inner Ring Rib Outside Diameter: 141.60 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 133.04 mm; Outer Ring Raceway Inside Diameter: 176.19 mm; Outer Ring Rib Inside Diameter: 168.43 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 127.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 132.80 mm
Approximate Weight: 0.00 lb
MA1222TV
Link-Belt® 110mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 110.0000 mm; Diameter - Outside : 200.0000 mm; Bearing Width: 38.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 183.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 176.00 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 176.10 mm; Inner Ring Raceway Outside Diameter: 132.95 mm; Inner Ring Rib Outside Diameter: 141.60 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 133.04 mm; Outer Ring Raceway Inside Diameter: 176.19 mm; Outer Ring Rib Inside Diameter: 168.43 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 127.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 132.80 mm
MA1222UV
Link-Belt® 110mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 110.0000 mm; Diameter - Outside : 200.0000 mm; Bearing Width: 38.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 183.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 176.00 mm; Inner Fillet Radius: 3.96 mm; Inner Ring and Roller Assembly Over Roller Diameter: 176.10 mm; Inner Ring Raceway Outside Diameter: 132.95 mm; Inner Ring Rib Outside Diameter: 141.60 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 133.04 mm; Outer Ring Raceway Inside Diameter: 176.19 mm; Outer Ring Rib Inside Diameter: 168.43 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 127.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 132.80 mm
MA1224EX
Link-Belt® 120mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 120.0000 mm; Diameter - Outside : 215.0000 mm; Bearing Width: 40.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 198.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 190.80 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 190.86 mm; Inner Ring Raceway Outside Diameter: 145.14 mm; Inner Ring Rib Outside Diameter: 154.30 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 145.23 mm; Outer Ring Raceway Inside Diameter: 190.95 mm; Outer Ring Rib Inside Diameter: 182.73 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 139.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 145.00 mm
Approximate Weight: 0.00 lb
MA1224TV
Link-Belt® 120mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 120.0000 mm; Diameter - Outside : 215.0000 mm; Bearing Width: 40.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 198.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 190.80 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 190.86 mm; Inner Ring Raceway Outside Diameter: 145.14 mm; Inner Ring Rib Outside Diameter: 154.30 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 145.23 mm; Outer Ring Raceway Inside Diameter: 190.95 mm; Outer Ring Rib Inside Diameter: 182.73 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 139.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 145.00 mm
MA1224UV
Link-Belt® 120mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 120.0000 mm; Diameter - Outside : 215.0000 mm; Bearing Width: 40.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 198.90 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 190.80 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 190.86 mm; Inner Ring Raceway Outside Diameter: 145.14 mm; Inner Ring Rib Outside Diameter: 154.30 mm; Inner Ring Type: Plain Cylindrical (A); MINO: 00080433; Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 145.23 mm; Outer Ring Raceway Inside Diameter: 190.95 mm; Outer Ring Rib Inside Diameter: 182.73 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 139.20 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 145.00 mm
MA1321EX
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 225.0000 mm; Bearing Width: 49.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1300; Housing Shoulder Diameter (Plain Outer Ring) [max]: 203.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 193.30 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 193.37 mm; Inner Ring Raceway Outside Diameter: 136.19 mm; Inner Ring Rib Outside Diameter: 147.17 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 136.27 mm; Outer Ring Raceway Inside Diameter: 193.46 mm; Outer Ring Rib Inside Diameter: 183.16 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Medium (3); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 128.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 136.10 mm
Approximate Weight: 0.00 lb
MA1321TV
Link-Belt® 105mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 105.0000 mm; Diameter - Outside : 225.0000 mm; Bearing Width: 49.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1300; Housing Shoulder Diameter (Plain Outer Ring) [max]: 203.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 193.30 mm; Inner Fillet Radius: 4.75 mm; Inner Ring and Roller Assembly Over Roller Diameter: 193.37 mm; Inner Ring Raceway Outside Diameter: 136.19 mm; Inner Ring Rib Outside Diameter: 147.17 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.54 mm; Outer Ring and Roller Assembly Under Roller Diameter: 136.27 mm; Outer Ring Raceway Inside Diameter: 193.46 mm; Outer Ring Rib Inside Diameter: 183.16 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Medium (3); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 128.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 136.10 mm
Expand List
Page  Of 15
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.