rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

294 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Bore Diameter [3]
Diameter - Outside [10]
Bearing Width [23]
Rolling Element
[Cylindrical;]
Bearing Series [8]
Housing Shoulder Diameter (Plain Outer Ring) [max] [12]
Housing Shoulder Diameter (Ribbed Outer Ring) [max] [12]
Inner Fillet Radius [5]
Inner Ring and Roller Assembly Over Roller Diameter [12]
Inner Ring Raceway Outside Diameter [23]
Inner Ring Rib Outside Diameter [12]
Inner Ring Type [5]
MINO [48]
Outer Corner Radius [3]
Outer Ring and Roller Assembly Under Roller Diameter [12]
Outer Ring Raceway Inside Diameter [24]
Outer Ring Rib Inside Diameter [12]
Outer Ring Type [6]
Retainer Type [3]
Ring Width Series [4]
Series Weight [5]
Shaft Shoulder Diameter (Plain Inner Ring) [min] [12]
Shaft Shoulder Diameter (Ribbed Inner Ring) [min] [12]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Bearings > Cylindrical Roller Bearing > 60mm thru 70mm Series M
<< Hide Left Panel
Expand List
Page  Of 15
Add To
Comparison
Product Information
MA1012EX
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 95.0000 mm; Bearing Width: 18.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 88.60 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 85.30 mm; Inner Fillet Radius: 1.52 mm; Inner Ring and Roller Assembly Over Roller Diameter: 85.48 mm; Inner Ring Raceway Outside Diameter: 69.50 mm; Inner Ring Rib Outside Diameter: 72.69 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 69.56 mm; Outer Ring Raceway Inside Diameter: 85.53 mm; Outer Ring Rib Inside Diameter: 82.35 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 67.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 69.30 mm
Approximate Weight: 0.00 lb
MA1012TV
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 95.0000 mm; Bearing Width: 18.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 88.60 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 85.30 mm; Inner Fillet Radius: 1.52 mm; Inner Ring and Roller Assembly Over Roller Diameter: 85.48 mm; Inner Ring Raceway Outside Diameter: 69.50 mm; Inner Ring Rib Outside Diameter: 72.69 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 69.56 mm; Outer Ring Raceway Inside Diameter: 85.53 mm; Outer Ring Rib Inside Diameter: 82.35 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 67.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 69.30 mm
MA1012UV
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 95.0000 mm; Bearing Width: 18.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 88.60 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 85.30 mm; Inner Fillet Radius: 1.52 mm; Inner Ring and Roller Assembly Over Roller Diameter: 85.48 mm; Inner Ring Raceway Outside Diameter: 69.50 mm; Inner Ring Rib Outside Diameter: 72.69 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 69.56 mm; Outer Ring Raceway Inside Diameter: 85.53 mm; Outer Ring Rib Inside Diameter: 82.35 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 67.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 69.30 mm
MA1013EX
Link-Belt® 65mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 65.0000 mm; Diameter - Outside : 100.0000 mm; Bearing Width: 18.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 93.70 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 90.40 mm; Inner Fillet Radius: 1.52 mm; Inner Ring and Roller Assembly Over Roller Diameter: 90.48 mm; Inner Ring Raceway Outside Diameter: 74.50 mm; Inner Ring Rib Outside Diameter: 77.72 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 74.57 mm; Outer Ring Raceway Inside Diameter: 90.54 mm; Outer Ring Rib Inside Diameter: 87.35 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 72.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 74.40 mm
Approximate Weight: 0.00 lb
MA1013TV
Link-Belt® 65mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 65.0000 mm; Diameter - Outside : 100.0000 mm; Bearing Width: 18.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 93.70 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 90.40 mm; Inner Fillet Radius: 1.52 mm; Inner Ring and Roller Assembly Over Roller Diameter: 90.48 mm; Inner Ring Raceway Outside Diameter: 74.50 mm; Inner Ring Rib Outside Diameter: 77.72 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 74.57 mm; Outer Ring Raceway Inside Diameter: 90.54 mm; Outer Ring Rib Inside Diameter: 87.35 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 72.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 74.40 mm
MA1013UV
Link-Belt® 65mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 65.0000 mm; Diameter - Outside : 100.0000 mm; Bearing Width: 18.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 93.70 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 90.40 mm; Inner Fillet Radius: 1.52 mm; Inner Ring and Roller Assembly Over Roller Diameter: 90.48 mm; Inner Ring Raceway Outside Diameter: 74.50 mm; Inner Ring Rib Outside Diameter: 77.72 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 74.57 mm; Outer Ring Raceway Inside Diameter: 90.54 mm; Outer Ring Rib Inside Diameter: 87.35 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 72.10 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 74.40 mm
MA1014EX
Link-Belt® 70mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 70.0000 mm; Diameter - Outside : 110.0000 mm; Bearing Width: 20.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 103.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 99.80 mm; Inner Fillet Radius: 2.03 mm; Inner Ring and Roller Assembly Over Roller Diameter: 99.84 mm; Inner Ring Raceway Outside Diameter: 80.19 mm; Inner Ring Rib Outside Diameter: 84.12 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 80.26 mm; Outer Ring Raceway Inside Diameter: 99.91 mm; Outer Ring Rib Inside Diameter: 95.99 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 77.50 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 80.00 mm
Approximate Weight: 0.00 lb
MA1014TV
Link-Belt® 70mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 70.0000 mm; Diameter - Outside : 110.0000 mm; Bearing Width: 20.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 103.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 99.80 mm; Inner Fillet Radius: 2.03 mm; Inner Ring and Roller Assembly Over Roller Diameter: 99.84 mm; Inner Ring Raceway Outside Diameter: 80.19 mm; Inner Ring Rib Outside Diameter: 84.12 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 80.26 mm; Outer Ring Raceway Inside Diameter: 99.91 mm; Outer Ring Rib Inside Diameter: 95.99 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 77.50 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 80.00 mm
MA1014UV
Link-Belt® 70mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 70.0000 mm; Diameter - Outside : 110.0000 mm; Bearing Width: 20.0000 mm; Rolling Element: Cylindrical; Bearing Series: M1000; Housing Shoulder Diameter (Plain Outer Ring) [max]: 103.40 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 99.80 mm; Inner Fillet Radius: 2.03 mm; Inner Ring and Roller Assembly Over Roller Diameter: 99.84 mm; Inner Ring Raceway Outside Diameter: 80.19 mm; Inner Ring Rib Outside Diameter: 84.12 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.02 mm; Outer Ring and Roller Assembly Under Roller Diameter: 80.26 mm; Outer Ring Raceway Inside Diameter: 99.91 mm; Outer Ring Rib Inside Diameter: 95.99 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Extra Light (0); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 77.50 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 80.00 mm
MA1212EX
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 110.0000 mm; Bearing Width: 22.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 101.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 97.50 mm; Inner Fillet Radius: 2.03 mm; Inner Ring and Roller Assembly Over Roller Diameter: 97.70 mm; Inner Ring Raceway Outside Diameter: 72.38 mm; Inner Ring Rib Outside Diameter: 76.94 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 72.44 mm; Outer Ring Raceway Inside Diameter: 97.76 mm; Outer Ring Rib Inside Diameter: 93.50 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 69.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 72.10 mm
Approximate Weight: 0.00 lb
MA1212TV
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 110.0000 mm; Bearing Width: 22.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 101.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 97.50 mm; Inner Fillet Radius: 2.03 mm; Inner Ring and Roller Assembly Over Roller Diameter: 97.70 mm; Inner Ring Raceway Outside Diameter: 72.38 mm; Inner Ring Rib Outside Diameter: 76.94 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 72.44 mm; Outer Ring Raceway Inside Diameter: 97.76 mm; Outer Ring Rib Inside Diameter: 93.50 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 69.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 72.10 mm
MA1212UV
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 110.0000 mm; Bearing Width: 22.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 101.30 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 97.50 mm; Inner Fillet Radius: 2.03 mm; Inner Ring and Roller Assembly Over Roller Diameter: 97.70 mm; Inner Ring Raceway Outside Diameter: 72.38 mm; Inner Ring Rib Outside Diameter: 76.94 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 72.44 mm; Outer Ring Raceway Inside Diameter: 97.76 mm; Outer Ring Rib Inside Diameter: 93.50 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 69.30 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 72.10 mm
MA1213EX
Link-Belt® 65mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 65.0000 mm; Diameter - Outside : 120.0000 mm; Bearing Width: 23.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 110.00 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 105.70 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 105.75 mm; Inner Ring Raceway Outside Diameter: 80.42 mm; Inner Ring Rib Outside Diameter: 85.34 mm; Inner Ring Type: Plain Cylindrical (A); MINO: 00080024; Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 80.48 mm; Outer Ring Raceway Inside Diameter: 105.80 mm; Outer Ring Rib Inside Diameter: 101.24 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 77.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 80.30 mm
Approximate Weight: 0.00 lb
MA1213TV
Link-Belt® 65mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 65.0000 mm; Diameter - Outside : 120.0000 mm; Bearing Width: 23.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 110.00 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 105.70 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 105.75 mm; Inner Ring Raceway Outside Diameter: 80.42 mm; Inner Ring Rib Outside Diameter: 85.34 mm; Inner Ring Type: Plain Cylindrical (A); MINO: 00083241; Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 80.48 mm; Outer Ring Raceway Inside Diameter: 105.80 mm; Outer Ring Rib Inside Diameter: 101.24 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 77.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 80.30 mm
MA1213UV
Link-Belt® 65mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 65.0000 mm; Diameter - Outside : 120.0000 mm; Bearing Width: 23.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 110.00 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 105.70 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 105.75 mm; Inner Ring Raceway Outside Diameter: 80.42 mm; Inner Ring Rib Outside Diameter: 85.34 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 80.48 mm; Outer Ring Raceway Inside Diameter: 105.80 mm; Outer Ring Rib Inside Diameter: 101.24 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 77.00 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 80.30 mm
MA1214EX
Link-Belt® 70mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 70.0000 mm; Diameter - Outside : 125.0000 mm; Bearing Width: 24.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 115.60 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 111.50 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 111.47 mm; Inner Ring Raceway Outside Diameter: 84.77 mm; Inner Ring Rib Outside Diameter: 89.61 mm; Inner Ring Type: Plain Cylindrical (A); MINO: 03130808; Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 84.84 mm; Outer Ring Raceway Inside Diameter: 111.54 mm; Outer Ring Rib Inside Diameter: 107.01 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 81.80 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 84.60 mm
Approximate Weight: 0.00 lb
MA1214TV
Link-Belt® 70mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 70.0000 mm; Diameter - Outside : 125.0000 mm; Bearing Width: 24.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 115.60 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 111.50 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 111.47 mm; Inner Ring Raceway Outside Diameter: 84.77 mm; Inner Ring Rib Outside Diameter: 89.61 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 84.84 mm; Outer Ring Raceway Inside Diameter: 111.54 mm; Outer Ring Rib Inside Diameter: 107.01 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 81.80 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 84.60 mm
MA1214UV
Link-Belt® 70mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 70.0000 mm; Diameter - Outside : 125.0000 mm; Bearing Width: 24.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1200; Housing Shoulder Diameter (Plain Outer Ring) [max]: 115.60 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 111.50 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 111.47 mm; Inner Ring Raceway Outside Diameter: 84.77 mm; Inner Ring Rib Outside Diameter: 89.61 mm; Inner Ring Type: Plain Cylindrical (A); MINO: 00080077; Outer Corner Radius: 1.52 mm; Outer Ring and Roller Assembly Under Roller Diameter: 84.84 mm; Outer Ring Raceway Inside Diameter: 111.54 mm; Outer Ring Rib Inside Diameter: 107.01 mm; Outer Ring Type: Single Rib Outer Ring, One Retaining Ring in I.D. (U); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Light (2); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 81.80 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 84.60 mm
MA1312EX
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 130.0000 mm; Bearing Width: 31.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1300; Housing Shoulder Diameter (Plain Outer Ring) [max]: 117.80 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 112.30 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 112.43 mm; Inner Ring Raceway Outside Diameter: 77.55 mm; Inner Ring Rib Outside Diameter: 84.02 mm; Inner Ring Type: Plain Cylindrical (A); MINO: 00081191; Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 77.61 mm; Outer Ring Raceway Inside Diameter: 112.49 mm; Outer Ring Rib Inside Diameter: 106.35 mm; Outer Ring Type: Double Rib Outer Ring (E); Retainer Type: Segmented (X); Ring Width Series: Narrow (1); Series Weight: Medium (3); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 72.90 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 77.50 mm
Approximate Weight: 0.00 lb
MA1312TV
Link-Belt® 60mm Bore Series M Cylindrical Roller Bearing
Bore Diameter: 60.0000 mm; Diameter - Outside : 130.0000 mm; Bearing Width: 31.0000 mm; Rolling Element: Cylindrical; Bearing Series: 1300; Housing Shoulder Diameter (Plain Outer Ring) [max]: 117.80 mm; Housing Shoulder Diameter (Ribbed Outer Ring) [max]: 112.30 mm; Inner Fillet Radius: 2.54 mm; Inner Ring and Roller Assembly Over Roller Diameter: 112.43 mm; Inner Ring Raceway Outside Diameter: 77.55 mm; Inner Ring Rib Outside Diameter: 84.02 mm; Inner Ring Type: Plain Cylindrical (A); Outer Corner Radius: 2.03 mm; Outer Ring and Roller Assembly Under Roller Diameter: 77.61 mm; Outer Ring Raceway Inside Diameter: 112.49 mm; Outer Ring Rib Inside Diameter: 106.35 mm; Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T); Retainer Type: Formed Steel (V); Ring Width Series: Narrow (1); Series Weight: Medium (3); Shaft Shoulder Diameter (Plain Inner Ring) [min]: 72.90 mm; Shaft Shoulder Diameter (Ribbed Inner Ring) [min]: 77.50 mm
Expand List
Page  Of 15
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.