rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1,727 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Diameter of the Shaft [46]
Base to Centerline Height [63]
Distance Between Bolt Holes [min] [25]
Distance Between Bolt Holes [max] [26]
Distance Between Bolt Holes [51]
D - Length Through Bore [65]
Mounting Pad Length [71]
Mounting Pad Width [47]
Overall Housing Height [89]
Rolling Element
[Ball;]
Ability to Relubricate [2]
Backing Height Type [4]
C Basic Dynamic Load Rating [15]
Cartridge Housing Width [8]
Co Basic Static Load Rating [15]
Distance from Bolt Hole Center to Inner Ring Long Hub Face [11]
Distance from Housing Cast Face to Inner Ring Long Hub Face [12]
Distance from Housing Cast Face to Locking Feature Face [17]
Distance from Housing Centerline to Cap Face [30]
Distance from Housing Centerline to Inner Ring Long Hub Face [46]
Distance from Housing Centerline to Locking Feature Face [29]
Duty Type [3]
Expansion Capability
[No;]
F - Mounting Bolt Size [12]
Frame Mounting Pad Length [47]
Housing Material [3]
Housing Type
[Pillow Block;]
Housing Width [8]
Inner Ring Bore Equal to a Bore of Next Larger Bearing Group [2]
Inner Ring Bore Equal to a Bore of Preceding Smaller Bearing Group [2]
Inner Ring Hub Diameter [7]
Inner Ring Type [3]
Locking Collar Outside Diameter [38]
Locking Collar Type [6]
MINO [211]
Mounting Bolt Hole Slot Length [30]
Mounting Pad Height [47]
Pillow Block Type [2]
Radial Load Rating of Housing Assembly [12]
Size Code [14]
Speed [max] [45]
Tap Depth [min] [8]
Tap Depth [8]
Thread Size [5]
Type of Housing Plating / Coating [2]
Type of Seal [10]
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Bearings > Ball Bearing > Standard Duty > Pillow Blocks
<< Hide Left Panel
Expand List
Page  Of 87
Add To
Comparison
Product Information
C251
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 in; Base to Centerline Height: 1 7/16 in; Distance Between Bolt Holes [min]: 3 7/16 in; Distance Between Bolt Holes [max]: 4 9/16 in; D - Length Through Bore : 1 11/64 in; Mounting Pad Length: 5 1/2 in; Mounting Pad Width: 1 7/16 in; Overall Housing Height: 2 13/16 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 2,430 lbf; Co Basic Static Load Rating: 1,760 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 51/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 3/8 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 19/32 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 205; Speed [max]: 9,600 rpm; Type of Seal: Single Lip Seal
Approximate Weight: 1.75 lb
C251-1116
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 11/16 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 13/32 in; Distance Between Bolt Holes [max]: 6 17/32 in; D - Length Through Bore : 1 49/64 in; Mounting Pad Length: 7 3/4 in; Mounting Pad Width: 2 in; Overall Housing Height: 4 1/4 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,670 lbf; Co Basic Static Load Rating: 4,590 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 15/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 29/32 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 209; Speed [max]: 5,330 rpm; Type of Seal: Single Lip Seal
Approximate Weight: 5.21 lb
C251-1116-E1
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 11/16 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 13/32 in; Distance Between Bolt Holes [max]: 6 17/32 in; D - Length Through Bore : 1 49/64 in; Mounting Pad Length: 7 3/4 in; Mounting Pad Width: 2 in; Overall Housing Height: 4 1/4 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,670 lbf; Co Basic Static Load Rating: 4,590 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 15/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 29/32 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 209; Speed [max]: 4,000 rpm; Type of Seal: Viton Seal (E1)
Approximate Weight: 5.21 lb
C251-1116-FF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 11/16 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 13/32 in; Distance Between Bolt Holes [max]: 6 17/32 in; D - Length Through Bore : 1 49/64 in; Mounting Pad Length: 7 3/4 in; Mounting Pad Width: 2 in; Overall Housing Height: 4 1/4 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,670 lbf; Co Basic Static Load Rating: 4,590 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 15/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 29/32 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 209; Speed [max]: 6,800 rpm; Type of Seal: Free Running
Approximate Weight: 5.21 lb
C251-1116-HFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 11/16 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 13/32 in; Distance Between Bolt Holes [max]: 6 17/32 in; D - Length Through Bore : 1 49/64 in; Mounting Pad Length: 7 3/4 in; Mounting Pad Width: 2 in; Overall Housing Height: 4 1/4 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,670 lbf; Co Basic Static Load Rating: 4,590 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 15/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 29/32 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 209; Speed [max]: 6,800 rpm; Type of Seal: Free Running
Approximate Weight: 5.21 lb
C251-1116-MHFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 11/16 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 13/32 in; Distance Between Bolt Holes [max]: 6 17/32 in; D - Length Through Bore : 1 49/64 in; Mounting Pad Length: 7 3/4 in; Mounting Pad Width: 2 in; Overall Housing Height: 4 1/4 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,670 lbf; Co Basic Static Load Rating: 4,590 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 15/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 29/32 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 209; Speed [max]: 6,800 rpm; Type of Seal: Free Running
Approximate Weight: 5.21 lb
C25-1116
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 11/16 in; Base to Centerline Height: 1 3/16 in; Distance Between Bolt Holes [min]: 3 1/8 in; Distance Between Bolt Holes [max]: 4 1/8 in; D - Length Through Bore : 63/64 in; Mounting Pad Length: 5 in; Mounting Pad Width: 1 5/16 in; Overall Housing Height: 2 9/32 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 1,820 lbf; Co Basic Static Load Rating: 1,110 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 41/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 3/8 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Shaft Setscrew (Spring) Locking; Mounting Pad Height : 1/2 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 203
Approximate Weight: 1.05 lb
C25-1116-E1
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 11/16 in; Base to Centerline Height: 1 3/16 in; Distance Between Bolt Holes [min]: 3 1/8 in; Distance Between Bolt Holes [max]: 4 1/8 in; D - Length Through Bore : 63/64 in; Mounting Pad Length: 5 in; Mounting Pad Width: 1 5/16 in; Overall Housing Height: 2 9/32 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 1,820 lbf; Co Basic Static Load Rating: 1,110 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 41/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 3/8 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 1/2 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 203; Speed [max]: 9,000 rpm; Type of Seal: Viton Seal (E1)
Approximate Weight: 1.05 lb
C25-1116-FF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 11/16 in; Base to Centerline Height: 1 3/16 in; Distance Between Bolt Holes [min]: 3 1/8 in; Distance Between Bolt Holes [max]: 4 1/8 in; D - Length Through Bore : 63/64 in; Mounting Pad Length: 5 in; Mounting Pad Width: 1 5/16 in; Overall Housing Height: 2 9/32 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 1,820 lbf; Co Basic Static Load Rating: 1,110 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 41/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 3/8 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 1/2 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 203; Speed [max]: 15,800 rpm; Type of Seal: Free Running
Approximate Weight: 1.05 lb
C25-1116-HFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 11/16 in; Base to Centerline Height: 1 3/16 in; Distance Between Bolt Holes [min]: 3 1/8 in; Distance Between Bolt Holes [max]: 4 1/8 in; D - Length Through Bore : 63/64 in; Mounting Pad Length: 5 in; Mounting Pad Width: 1 5/16 in; Overall Housing Height: 2 9/32 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 1,820 lbf; Co Basic Static Load Rating: 1,110 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 41/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 3/8 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 1/2 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 203; Speed [max]: 15,800 rpm; Type of Seal: Free Running
Approximate Weight: 1.05 lb
C25-1116-MHFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 11/16 in; Base to Centerline Height: 1 3/16 in; Distance Between Bolt Holes [min]: 3 1/8 in; Distance Between Bolt Holes [max]: 4 1/8 in; D - Length Through Bore : 63/64 in; Mounting Pad Length: 5 in; Mounting Pad Width: 1 5/16 in; Overall Housing Height: 2 9/32 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 1,820 lbf; Co Basic Static Load Rating: 1,110 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 41/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 3/8 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 1/2 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 203; Speed [max]: 15,800 rpm; Type of Seal: Free Running
Approximate Weight: 1.05 lb
C251-12
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/2 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 1/32 in; Distance Between Bolt Holes [max]: 6 1/32 in; D - Length Through Bore : 1 21/32 in; Mounting Pad Length: 7 1/4 in; Mounting Pad Width: 1 7/8 in; Overall Housing Height: 4 1/8 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,640 lbf; Co Basic Static Load Rating: 4,460 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 11/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 7/8 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 208; Speed [max]: 6,000 rpm; Type of Seal: Single Lip Seal
Approximate Weight: 4.60 lb
C251-12-E1
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/2 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 1/32 in; Distance Between Bolt Holes [max]: 6 1/32 in; D - Length Through Bore : 1 21/32 in; Mounting Pad Length: 7 1/4 in; Mounting Pad Width: 1 7/8 in; Overall Housing Height: 4 1/8 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,640 lbf; Co Basic Static Load Rating: 4,460 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 11/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 7/8 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 208; Speed [max]: 4,500 rpm; Type of Seal: Viton Seal (E1)
Approximate Weight: 4.60 lb
C251-12-FF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/2 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 1/32 in; Distance Between Bolt Holes [max]: 6 1/32 in; D - Length Through Bore : 1 21/32 in; Mounting Pad Length: 7 1/4 in; Mounting Pad Width: 1 7/8 in; Overall Housing Height: 4 1/8 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,640 lbf; Co Basic Static Load Rating: 4,460 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 11/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 7/8 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 208; Speed [max]: 7,500 rpm; Type of Seal: Free Running
Approximate Weight: 4.60 lb
C251-12-HFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/2 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 1/32 in; Distance Between Bolt Holes [max]: 6 1/32 in; D - Length Through Bore : 1 21/32 in; Mounting Pad Length: 7 1/4 in; Mounting Pad Width: 1 7/8 in; Overall Housing Height: 4 1/8 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,640 lbf; Co Basic Static Load Rating: 4,460 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 11/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 7/8 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 208; Speed [max]: 7,500 rpm; Type of Seal: Free Running
Approximate Weight: 4.60 lb
C251-12-MHFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/2 in; Base to Centerline Height: 2 1/8 in; Distance Between Bolt Holes [min]: 5 1/32 in; Distance Between Bolt Holes [max]: 6 1/32 in; D - Length Through Bore : 1 21/32 in; Mounting Pad Length: 7 1/4 in; Mounting Pad Width: 1 7/8 in; Overall Housing Height: 4 1/8 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 5,640 lbf; Co Basic Static Load Rating: 4,460 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 11/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 7/8 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 208; Speed [max]: 7,500 rpm; Type of Seal: Free Running
Approximate Weight: 4.60 lb
C251-14
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/4 in; Base to Centerline Height: 1 7/8 in; Distance Between Bolt Holes [min]: 4 9/16 in; Distance Between Bolt Holes [max]: 5 9/16 in; D - Length Through Bore : 1 9/16 in; Mounting Pad Length: 6 11/16 in; Mounting Pad Width: 1 3/4 in; Overall Housing Height: 3 11/16 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 4,470 lbf; Co Basic Static Load Rating: 3,440 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 7/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 3/4 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 207; Speed [max]: 6,850 rpm; Type of Seal: Single Lip Seal
Approximate Weight: 3.57 lb
C251-14-E1
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/4 in; Base to Centerline Height: 1 7/8 in; Distance Between Bolt Holes [min]: 4 9/16 in; Distance Between Bolt Holes [max]: 5 9/16 in; D - Length Through Bore : 1 9/16 in; Mounting Pad Length: 6 11/16 in; Mounting Pad Width: 1 3/4 in; Overall Housing Height: 3 11/16 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 4,470 lbf; Co Basic Static Load Rating: 3,440 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 7/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 3/4 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 207; Speed [max]: 4,800 rpm; Type of Seal: Viton Seal (E1)
Approximate Weight: 3.57 lb
C251-14-FF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/4 in; Base to Centerline Height: 1 7/8 in; Distance Between Bolt Holes [min]: 4 9/16 in; Distance Between Bolt Holes [max]: 5 9/16 in; D - Length Through Bore : 1 9/16 in; Mounting Pad Length: 6 11/16 in; Mounting Pad Width: 1 3/4 in; Overall Housing Height: 3 11/16 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 4,470 lbf; Co Basic Static Load Rating: 3,440 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 7/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 3/4 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 207; Speed [max]: 8,400 rpm; Type of Seal: Free Running
Approximate Weight: 3.57 lb
C251-14-HFF
MB® C25 - MB25 Series Standard Duty Spring Locking Ball Bearing
Diameter of the Shaft: 1 1/4 in; Base to Centerline Height: 1 7/8 in; Distance Between Bolt Holes [min]: 4 9/16 in; Distance Between Bolt Holes [max]: 5 9/16 in; D - Length Through Bore : 1 9/16 in; Mounting Pad Length: 6 11/16 in; Mounting Pad Width: 1 3/4 in; Overall Housing Height: 3 11/16 in; Rolling Element: Ball; Ability to Relubricate: Yes; Backing Height Type: Standard; C Basic Dynamic Load Rating: 4,470 lbf; Co Basic Static Load Rating: 3,440 lbf; Distance from Housing Centerline to Inner Ring Long Hub Face: 1 7/64 in; Duty Type: Standard Duty (Normal); Expansion Capability: No; F - Mounting Bolt Size: 1/2 in; Housing Material: Cast Iron; Housing Type: Pillow Block; Locking Collar Type: Setscrew (Spring) Locking; Mounting Pad Height : 3/4 in; Pillow Block Type: Two-Bolt Pillow Block; Size Code: 207; Speed [max]: 8,400 rpm; Type of Seal: Free Running
Approximate Weight: 3.57 lb
Expand List
Page  Of 87
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.