| Add ToComparison | Product Information |
| DSB283112 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 1 15/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 4 in; Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 26 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 1/4 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 29 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579166; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 1/4 in; Radial Factor: 1; Size Code: 2831; Take-Up Adjustment Length: 12 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 39.00 lb |
| DSB283118 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 1 15/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 4 in; Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 32 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 1/4 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 35 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579171; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 1/4 in; Radial Factor: 1; Size Code: 2831; Take-Up Adjustment Length: 18 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 45.00 lb |
| DSB283124 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 1 15/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 4 in; Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in; Distance From Mounting Surface to Bearing Centerline: 3 1/4 in; F - Mounting Bolt Size: 5/8 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 1/4 in; Radial Factor: 1; Size Code: 2831; Take-Up Adjustment Length: 24 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 48.00 lb |
| DSB283512 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 3/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 4 in; Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 27 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 3/8 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 29 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2835; Take-Up Adjustment Length: 12 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 42.00 lb |
| DSB283518 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 3/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 4 in; Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 33 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 3/8 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 35 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2835; Take-Up Adjustment Length: 18 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 48.00 lb |
| DSB283524 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 3/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 4 in; Distance from End of Frame Bracket to Bearing Centerline: 7 3/4 in; Distance From Mounting Surface to Bearing Centerline: 3 3/8 in; F - Mounting Bolt Size: 5/8 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579179; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2835; Take-Up Adjustment Length: 24 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 50.00 lb |
| DSB283912 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 7/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/2 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 5 in; Distance from End of Frame Bracket to Bearing Centerline: 8 1/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 28 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 30 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579181; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2839; Take-Up Adjustment Length: 12 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 49.00 lb |
| DSB283918 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 7/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/2 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 5 in; Distance from End of Frame Bracket to Bearing Centerline: 8 1/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 34 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 36 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579183; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2839; Take-Up Adjustment Length: 18 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 55.00 lb |
| DSB283924 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 7/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/2 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 5 in; Distance from End of Frame Bracket to Bearing Centerline: 8 1/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 40 1/2 in; Distance From Mounting Surface to Bearing Centerline: 3 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 42 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579185; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2839; Take-Up Adjustment Length: 24 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 60.00 lb |
| DSB283930 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 7/16 in; Mounting Pad Width: 3 in; Overall Frame Height: 7 1/2 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 5 in; Distance from End of Frame Bracket to Bearing Centerline: 8 1/4 in; Distance From Mounting Surface to Bearing Centerline: 3 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; Mounting Pad Height : 1 3/4 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2839; Take-Up Adjustment Length: 30 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 68.00 lb |
| DSB284712 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 8 3/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 6 in; Distance from End of Frame Bracket to Bearing Centerline: 9 1/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 30 1/2 in; Distance From Mounting Surface to Bearing Centerline: 4 1/8 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 32 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579191; Mounting Pad Height : 2 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2847; Take-Up Adjustment Length: 12 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 72.00 lb |
| DSB284718 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 8 3/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 6 in; Distance from End of Frame Bracket to Bearing Centerline: 9 1/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 36 1/2 in; Distance From Mounting Surface to Bearing Centerline: 4 1/8 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 38 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579193; Mounting Pad Height : 2 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2847; Take-Up Adjustment Length: 18 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 81.00 lb |
| DSB284724 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 8 3/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 6 in; Distance from End of Frame Bracket to Bearing Centerline: 9 1/4 in; Distance from End of Frame Bracket to End of Frame Bracket: 42 1/2 in; Distance From Mounting Surface to Bearing Centerline: 4 1/8 in; F - Mounting Bolt Size: 5/8 in; Frame Length: 44 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; Mounting Pad Height : 2 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2847; Take-Up Adjustment Length: 24 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 89.00 lb |
| DSB284730 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 2 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 8 3/4 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 6 in; Distance from End of Frame Bracket to Bearing Centerline: 9 1/4 in; Distance From Mounting Surface to Bearing Centerline: 4 1/8 in; F - Mounting Bolt Size: 5/8 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; Mounting Pad Height : 2 in; Pipe Tap Size: 3/8 in; Radial Factor: 1; Size Code: 2847; Take-Up Adjustment Length: 30 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 95.00 lb |
| DSB285512 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 3 7/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 9 11/16 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 7 in; Distance from End of Frame Bracket to Bearing Centerline: 10 in; Distance from End of Frame Bracket to End of Frame Bracket: 32 in; Distance From Mounting Surface to Bearing Centerline: 4 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 34 1/4 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579199; Mounting Pad Height : 2 in; Pipe Tap Size: 1/2 in; Radial Factor: 1; Size Code: 2855; Take-Up Adjustment Length: 12 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 94.00 lb |
| DSB285518 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 3 7/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 9 11/16 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 7 in; Distance from End of Frame Bracket to Bearing Centerline: 10 in; Distance from End of Frame Bracket to End of Frame Bracket: 38 in; Distance From Mounting Surface to Bearing Centerline: 4 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 40 1/4 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579201; Mounting Pad Height : 2 in; Pipe Tap Size: 1/2 in; Radial Factor: 1; Size Code: 2855; Take-Up Adjustment Length: 18 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 103.00 lb |
| DSB285524 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 3 7/16 in; Frame Bolt Hole Spacing in Width Direction: 2 in; Mounting Pad Width: 4 in; Overall Frame Height: 9 11/16 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 7 in; Distance from End of Frame Bracket to Bearing Centerline: 10 in; Distance from End of Frame Bracket to End of Frame Bracket: 44 in; Distance From Mounting Surface to Bearing Centerline: 4 1/2 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 46 1/4 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579203; Mounting Pad Height : 2 in; Pipe Tap Size: 1/2 in; Radial Factor: 1; Size Code: 2855; Take-Up Adjustment Length: 24 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 111.00 lb |
| DSB286312 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 3 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 1/2 in; Mounting Pad Width: 5 in; Overall Frame Height: 10 15/16 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 8 in; Distance from End of Frame Bracket to Bearing Centerline: 12 in; Distance from End of Frame Bracket to End of Frame Bracket: 36 in; Distance From Mounting Surface to Bearing Centerline: 5 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 38 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579207; Mounting Pad Height : 2 1/4 in; Pipe Tap Size: 1/2 in; Radial Factor: 1; Size Code: 2863; Take-Up Adjustment Length: 12 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 138.00 lb |
| DSB286318 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 3 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 1/2 in; Mounting Pad Width: 5 in; Overall Frame Height: 10 15/16 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 8 in; Distance from End of Frame Bracket to Bearing Centerline: 12 in; Distance from End of Frame Bracket to End of Frame Bracket: 42 in; Distance From Mounting Surface to Bearing Centerline: 5 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 44 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579210; Mounting Pad Height : 2 1/4 in; Pipe Tap Size: 1/2 in; Radial Factor: 1; Size Code: 2863; Take-Up Adjustment Length: 18 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 150.00 lb |
| DSB286324 Link-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing Diameter of the Shaft: 3 15/16 in; Frame Bolt Hole Spacing in Width Direction: 2 1/2 in; Mounting Pad Width: 5 in; Overall Frame Height: 10 15/16 in; Rolling Element: Sleeve; Ability to Relubricate: Yes; Bearing Series: DSB2800; D - Length Through Bore : 8 in; Distance from End of Frame Bracket to Bearing Centerline: 12 in; Distance from End of Frame Bracket to End of Frame Bracket: 48 in; Distance From Mounting Surface to Bearing Centerline: 5 in; F - Mounting Bolt Size: 3/4 in; Frame Length: 50 1/2 in; Frame Material: Welded Steel; Frame Type: Conveyor Take-Up, Heavy Hinged Top; MINO: 00579212; Mounting Pad Height : 2 1/4 in; Pipe Tap Size: 1/2 in; Radial Factor: 1; Size Code: 2863; Take-Up Adjustment Length: 24 in; Take-up Frame Assembly Type: Conveyor Take-Up, Heavy Hinged Top Approximate Weight: 160.00 lb |