rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Accessories > Chain Breakers
<< Hide Left Panel Printer Friendly Page
Photo shows 1873 TAB G TableTop® Chain with Gripper Retainers molded in High Performance (HP™) material on Stainless Steel (SS) base chain.
Part Number81430555
Product NameRexnord® 1873 TAB TableTop® Chain with Gripper Retainers on Stainless Steel Base Chain
 
Product Details
Accessories
Service Parts
Overview
TableTop® chains with Gripper top plates on stainless steel base chain offer increased strength and precision to elevate, lower or invert product (i.e. rinsing machines). Top plates molded in Platinum Series® (PS®) material allow existing conveyors to run 50% faster and last up to five times longer than plain acetal. Maintenance is easier and more economical since gripper attachments can be exchanged without having to replace the entire top plate.
Additional Notes
Stocked in 160 pitch, 10 ft (3.048 m) length strands. Uses 63 stainless steel (SS) base chain (Part #63SS-BC). Chain runs on ANSI No. 60 sprockets. Chain breakers available. Chain strength is listed at room temperature. NR = Not Recommended. For additional material information, see material portfolio.
Regulatory Information
The Food and Drug Administration (FDA) accepts certain materials for direct food contact. FDA approved material is compliant to FDA 21 CFR § 177. Rexnord, TableTop, Platinum Series, HP and PS are trademarks of Rexnord Industries, LLC. All rights reserved. U.S. Patents: 4629063, 4809846, 5219065
Product Portfolios
1873 Series TableTop Chain Product Portfolio
585 KB (.pdf) file
20 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - TableTop Section
3252 KB (.pdf) file
113 seconds @ 28.8 Kbps
Catalogs
FlatTop North America TableTop Product Catalog
11091 KB (.pdf) file
385 seconds @ 28.8 Kbps
Promotional Material
PS Material Sell Sheet
175 KB (.pdf) file
6 seconds @ 28.8 Kbps
Run Dry Brochure
936 KB (.pdf) file
32 seconds @ 28.8 Kbps
Installation and Maintenance
TableTop Maintenance Manual
3544 KB (.pdf) file
123 seconds @ 28.8 Kbps
Material Portfolios
Material page EPDM
59 KB (.pdf) file
2 seconds @ 28.8 Kbps
Material page PS
76 KB (.pdf) file
3 seconds @ 28.8 Kbps
Material page SS
35 KB (.pdf) file
1 seconds @ 28.8 Kbps
Chain Pitch0.75 in
Base Chain MaterialStainless Steel
Capacity TypeMedium Duty
Chain ConstructionTwo Piece
Chain Width3.75 in
FDA ApprovalYes
Gripper ColorWhite
Gripper MaterialEPDM
Gripper StyleJ
Hardness of Rubber Material (Shore A)50
Overall Width1.25 in
Standard GripperYes
Top Plate MaterialPlatinum Series®
Assembled with GripperYes
Material PrefixPS®
Side-flex Radius [min]15 in
Standard MaterialYes
Chain Strength (lbs)750 lbf
Temperature (Dry) [min]-40 °F
Temperature (Dry) [max]180 °F
Temperature (Wet) [max]150 °F
Distance From Plate Bottom to TAB Bottom0.98 in
Distance From Plate Bottom to TAB Top0.82 in
Distance From Retainer Bottom to Plate Top0.38 in
Guide Clearance (Curve)1.38 in
Guide Clearance (Straight)1.34 in
Height - Over Centerline1.75 in
Inside Retainer Width3.39 in
Pin Diameter0.2 in
Width over TABs2.23 in
Product Name
114-582-1
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: Black; Gripper Material: Neoprene; Gripper Style: D; Hardness of Rubber Material (Shore A): 40; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; MINO: 00203244; Standard Material: Yes
114-582-2
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: Neoprene; Gripper Style: D; Hardness of Rubber Material (Shore A): 50; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; Standard Material: No
114-582-3
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: Neoprene; Gripper Style: D; Hardness of Rubber Material (Shore A): 40; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; MINO: 01360710; Standard Material: Yes
114-582-4
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: Black; Gripper Material: Neoprene; Gripper Style: D; Hardness of Rubber Material (Shore A): 60; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; MINO: 03907717; Standard Material: Yes
114-582-5
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: EPDM; Gripper Style: D; Hardness of Rubber Material (Shore A): 50; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; MINO: 02752595; Standard Material: Yes
114-582-6
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: EPDM; Gripper Style: D; Hardness of Rubber Material (Shore A): 80; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; Standard Material: Yes
114-582-7
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: Yes; Gripper Color: Black; Gripper Material: EPDM; Gripper Style: D; Hardness of Rubber Material (Shore A): 50; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; MINO: 02446940; Standard Material: Yes
114-647-1
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: Black; Gripper Material: Neoprene; Gripper Style: J; Hardness of Rubber Material (Shore A): 40; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; Standard Material: Yes
114-647-2
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: Neoprene; Gripper Style: J; Hardness of Rubber Material (Shore A): 50; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; Standard Material: Yes
114-647-3
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: Neoprene; Gripper Style: J; Hardness of Rubber Material (Shore A): 40; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; Standard Material: No
114-647-4
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: No; Gripper Color: White; Gripper Material: EPDM; Gripper Style: J; Hardness of Rubber Material (Shore A): 80; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; MINO: 02878153; Standard Material: Yes
114-647-5
Rexnord® 881/882/1873/1874 Series Gripper Attachments
Standard Gripper: Yes; Gripper Color: White; Gripper Material: EPDM; Gripper Style: J; Hardness of Rubber Material (Shore A): 50; Gripper "A" Dimension: 3.35 in; Gripper "B" Dimension: 1.25 in; Gripper "C" Dimension: 1.19 in; Standard Material: Yes
614-27-1
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-11
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: No
614-271-1
Rexnord® SSS8500 Stainless Steel Split Sprocket
Number of Teeth (effect): 25; Hub Type: C; Bore Size: 2 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.040 in; Bore Shape: Square; Grooved: Yes; Number of Teeth (actual): 25.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm
614-27-12
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm
614-271-2
Rexnord® SSS8500 Stainless Steel Split Sprocket
Number of Teeth (effect): 25; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.040 in; Bore Shape: Square; Grooved: Yes; Number of Teeth (actual): 25.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-27-18
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 5/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-2
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 3/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-20
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-3
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-4
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 7/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-6
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 7/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-7
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 30.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: No
614-27-8
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
SK12776
Rexnord® 63 Stainless Steel (SS) Base Chain Breaker
Chain Breakers: CB SK-12776; MINO: 00206594; Standard Material: Yes
U18R6
Rexnord® 6/8'' Series Corner Track (Two Piece)
Corner Track Design: TAB; Assembled with Guide Shoe: No; Corner Radius: 18.00 in; Corner Track Material: UHMWPE; Corner Track Style: Two Piece; Inside Track Radius: 17.30 in; Number of Lanes: 1; Track Angle: 90 °; Track Thickness: 0.75 in; Track Width: 1.50 in; Approximate Corner Track Kit Weight: 2.63 lb; Corner Track Kit Number: U18R6; Corner Track Number: U18R6; Standard Material: No; Thickness: 0.70 in
U24R6
Rexnord® 6/8'' Series Corner Track (Two Piece)
Corner Track Design: TAB; Assembled with Guide Shoe: No; Corner Radius: 24.00 in; Corner Track Material: UHMWPE; Corner Track Style: Two Piece; Inside Track Radius: 23.30 in; Number of Lanes: 1; Track Angle: 90 °; Track Thickness: 0.75 in; Track Width: 1.50 in; Approximate Corner Track Kit Weight: 3.51 lb; Corner Track Kit Number: U24R6; Corner Track Number: U24R6; Standard Material: No; Thickness: 0.70 in
U30R6
Rexnord® 6/8'' Series Corner Track (Four Piece)
Corner Track Design: TAB; Assembled with Guide Shoe: No; Corner Radius: 30.00 in; Corner Track Material: UHMWPE; Corner Track Style: Four Piece; Inside Track Radius: 29.30 in; Number of Lanes: 1; Track Angle: 45 °; Track Thickness: 0.75 in; Track Width: 1.50 in; Approximate Corner Track Kit Weight: 4.38 lb; Corner Track Kit Number: U30R6; Corner Track Number: U30R6; Standard Material: No; Thickness: 0.70 in
Product Name
114-676-3
Rexnord® 1873 TAB Series Top Plate with Gripper Retainer
Chain Width: 3 3/4 in; FDA Approval: Yes; Chain Material: White Low Friction; MINO: 01375778; Standard Material: Yes
114-676-5
Rexnord® 1873 TAB Series Top Plate with Gripper Retainer
Chain Width: 3 3/4 in; FDA Approval: No; Chain Material: Plain Acetal; Standard Material: Yes
614-484-1
Rexnord® 63 (SS) Series Base Chain with FDA-Approved Lubrication
Base Chain Material: Stainless Steel; Chain Pitch: 0.750 in; Standard Material: No
63SS-C/L
Rexnord® 63 (SS) Series Connecting Link
Chain Material: Stainless Steel.; MINO: 00191749; Standard Material: Yes
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.