rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Accessories > Chain Breakers
<< Hide Left Panel Printer Friendly Page
Photo shows 1874 TAB TableTop® Chain with Stainless Steel (SS) top plates on Stainless Steel (SS) base chain.
Part Number1874SSK4-1/2
Product NameRexnord® 1874 TAB TableTop® Chain on Stainless Steel Base Chain
 
Product Details
Accessories
Service Parts
Overview
1874 TableTop® chains with stainless steel top plates have excellent corrosion and abrasion resistance. The side-flexing chain utilizes the advantage of a precision built roller base chain with "snap on" top plates to form a continuous flat conveying surface. Hold-down tabs are used to provide positive retention in curves and inclines.
Additional Notes
Stocked in 160 pitch, 10 ft (3.048 m) length strands. Uses 63 stainless steel (SS) base chain (Part #63SS-BC). Chain runs on ANSI No. 60 sprockets. Chain breakers available. * 1874SSK2-1/4 is available on a made-to-order basis. Chain strength is listed at room temperature. NR = Not Recommended. For additional material information, see material portfolio.
Regulatory Information
The Food and Drug Administration (FDA) accepts certain materials for direct food contact. FDA approved material is compliant to FDA 21 CFR § 177. Rexnord and TableTop are trademarks of Rexnord Industries, LLC. All rights reserved. U.S. Patent: 4096943
Product Portfolios
1874 Series TableTop Chain Product Portfolio
409 KB (.pdf) file
14 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - TableTop Section
3252 KB (.pdf) file
113 seconds @ 28.8 Kbps
Catalogs
FlatTop North America TableTop Product Catalog
11091 KB (.pdf) file
385 seconds @ 28.8 Kbps
Installation and Maintenance
TableTop Maintenance Manual
3544 KB (.pdf) file
123 seconds @ 28.8 Kbps
Material Portfolios
Material page SS
35 KB (.pdf) file
1 seconds @ 28.8 Kbps
Chain Pitch0.75 in
Base Chain MaterialStainless Steel
Capacity TypeHeavy Duty
Chain ConstructionTwo Piece
Chain Width4.5 in
FDA ApprovalYes
Overall Width1.25 in
Top Plate MaterialStainless Steel
Back-Flex Radius [min]10 in
Chain TypeSide-flexing
Material PrefixSS
MINO00174380
Side-flex Radius [min]15 in
Standard MaterialYes
Thickness0.12 in
Chain Strength (lbs)750 lbf
Temperature (Dry) [min]-100 °F
Temperature (Dry) [max]800 °F
Temperature (Wet) [max]212 °F
Distance From Plate Bottom to TAB Bottom0.91 in
Distance From Plate Bottom to TAB Top0.83 in
Guide Clearance (Curve)1.38 in
Guide Clearance (Straight)1.31 in
Height - Over Centerline0.57 in
Pin Diameter0.2 in
Width over TABs2.25 in
Product Name
614-27-1
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-11
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: No
614-271-1
Rexnord® SSS8500 Stainless Steel Split Sprocket
Number of Teeth (effect): 25; Hub Type: C; Bore Size: 2 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.040 in; Bore Shape: Square; Grooved: Yes; Number of Teeth (actual): 25.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm
614-27-12
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm
614-271-2
Rexnord® SSS8500 Stainless Steel Split Sprocket
Number of Teeth (effect): 25; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.040 in; Bore Shape: Square; Grooved: Yes; Number of Teeth (actual): 25.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-27-18
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 5/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-2
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 3/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-20
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-3
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-4
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 7/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-6
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 7/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-27-7
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 30.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: No
614-27-8
Rexnord® NS63 Thermoplastic Split Sprocket
Number of Teeth (effect): 11 1/2; Hub Type: A; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.508 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 23.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 30 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 30 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
SK12776
Rexnord® 63 Stainless Steel (SS) Base Chain Breaker
Chain Breakers: CB SK-12776; MINO: 00206594; Standard Material: Yes
U18R6
Rexnord® 6/8'' Series Corner Track (Two Piece)
Corner Track Design: TAB; Assembled with Guide Shoe: No; Corner Radius: 18.00 in; Corner Track Material: UHMWPE; Corner Track Style: Two Piece; Inside Track Radius: 17.30 in; Number of Lanes: 1; Track Angle: 90 °; Track Thickness: 0.75 in; Track Width: 1.50 in; Approximate Corner Track Kit Weight: 2.63 lb; Corner Track Kit Number: U18R6; Corner Track Number: U18R6; Standard Material: No; Thickness: 0.70 in
U24R6
Rexnord® 6/8'' Series Corner Track (Two Piece)
Corner Track Design: TAB; Assembled with Guide Shoe: No; Corner Radius: 24.00 in; Corner Track Material: UHMWPE; Corner Track Style: Two Piece; Inside Track Radius: 23.30 in; Number of Lanes: 1; Track Angle: 90 °; Track Thickness: 0.75 in; Track Width: 1.50 in; Approximate Corner Track Kit Weight: 3.51 lb; Corner Track Kit Number: U24R6; Corner Track Number: U24R6; Standard Material: No; Thickness: 0.70 in
U30R6
Rexnord® 6/8'' Series Corner Track (Four Piece)
Corner Track Design: TAB; Assembled with Guide Shoe: No; Corner Radius: 30.00 in; Corner Track Material: UHMWPE; Corner Track Style: Four Piece; Inside Track Radius: 29.30 in; Number of Lanes: 1; Track Angle: 45 °; Track Thickness: 0.75 in; Track Width: 1.50 in; Approximate Corner Track Kit Weight: 4.38 lb; Corner Track Kit Number: U30R6; Corner Track Number: U30R6; Standard Material: No; Thickness: 0.70 in
Product Name
114-130-5
Rexnord® 1874 TAB Series Top Plate
Chain Width: 4 1/2 in; FDA Approval: Yes; Chain Material: Stainless Steel.; Standard Material: Yes
63SS-BC
Rexnord® 63 (SS) Series Base Chain
Base Chain Material: Stainless Steel; Chain Pitch: 0.750 in; MINO: 00199432; Standard Material: Yes
63SS-C/L
Rexnord® 63 (SS) Series Connecting Link
Chain Material: Stainless Steel.; MINO: 00191749; Standard Material: Yes
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.