rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Conveyor Chains / Belts > Modular Conveyor Belts (MatTop® Chains)
<< Hide Left Panel Printer Friendly Page
Photo shows 7705 MatTop® Chain with DynamicTransfer System™ (DTS®) and Positrack™ (PT) Tracking Guides molded in High Performance (HP™) material.
Part Number81414681
Product NameRexnord® 7705 Molded-to-Width (MTW) MatTop® Chain with DynamicTransfer System™ and Positrack™ Tracking Guides
 
Product Details
Overview
MatTop® chains with Dynamic Transfer System (DTS®) offer smooth, self-clearing 90° transfers. Chains molded in our patented High Performance (HP™, WHP) materials may reduce wear up to 40% over plain acetal and permit greater operating speeds.
Additional Notes
Stocked in 120 pitch, 10 ft (3.048 m) length strands. Available in both left-hand and right-hand modules. Also known as single module DTS®. Chain strength is based on acetal-based materials and listed at room temperature. NR = Not Recommended. For additional material information, see material portfolio.
Regulatory Information
The Food and Drug Administration (FDA) accepts certain materials for direct food contact. FDA approved material is compliant to FDA 21 CFR § 177. Rexnord, MatTop, DynamicTransfer System, DTS, Positrack, TwistLock, Platinum Series, HP and PS are trademarks of Rexnord Industries, LLC. All rights reserved. U.S. Patents: 5335768, 5634550
Product Portfolios
7700 Series MatTop Chain Product Portfolio
1572 KB (.pdf) file
55 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - MatTop Section
9036 KB (.pdf) file
314 seconds @ 28.8 Kbps
Catalogs
FlatTop North America MatTop Product Catalog
17206 KB (.pdf) file
597 seconds @ 28.8 Kbps
DTS-C Design Manual
2759 KB (.pdf) file
96 seconds @ 28.8 Kbps
Promotional Material
DTS-C Sell Sheet - Beverage
496 KB (.pdf) file
17 seconds @ 28.8 Kbps
Run Dry Brochure
936 KB (.pdf) file
32 seconds @ 28.8 Kbps
Material Portfolios
Material page HP WHP
69 KB (.pdf) file
2 seconds @ 28.8 Kbps
Chain Pitch1 in
Capacity TypeHeavy Duty
Chain ConstructionMolded-to-Width
Chain Height0.5 in
Chain StyleSolid Top
Chain Width6.3 in
DynamicTransfer System (DTS®) Transfer DirectionRight-hand Transfer
FDA ApprovalYes
Pin MaterialPolyester
Positrack™ Tracking GuidesYes
Back-Flex Radius [min]1 in
Chain MaterialWhite High Temperature
Chain TypeStraight Running
Clamp Width6.3 in
Material PrefixWHP
Standard MaterialNo
Chain Strength (lbs)1025 lbf
Guide Clearance1.75 in
Number of Sprockets1
Open Area3 %
Temperature (Dry) [min]-40 °F
Temperature (Dry) [max]180 °F
Temperature (Wet) [max]150 °F
Blade Length2.04 in
Distance From Chain Bottom to Centerline0.25 in
Distance From Chain Edge to Tracking Guide Edge1.4 in
Distance From Top of Chain to Bottom of Tracking Guide0.9 in
Tracking Guide Spacing1.7 in
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.