rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Conveyor Chains / Belts > Modular Conveyor Belts (MatTop® Chains)
<< Hide Left Panel Printer Friendly Page
Photo shows 7705 Molded-to-Width (MTW) MatTop® Chain molded in High Performance (HP™) material.
Part Number81414364
Product NameRexnord® 7705 Molded-to-Width (MTW) MatTop® Chain
 
Product Details
Overview
Molded-To-Width (MTW) MatTop® Chains offer flatness, strength, and flush edges to provide long wearlife, product stability and smooth side transfers. Chains molded in Rex® Anti-Static (AS) material provide a pathway component to eliminate or reduce nuisance static build-up and dissipate Class II type charges in a conveyor system.
Additional Notes
Stocked in 120 pitch, 10 ft (3.048 m) length strands. Open area = 3.0%. Stainless steel pins are available on a made-to-order basis. WX7705-15 is supplied as bricked assembly. Chain strength is based on acetal-based materials and listed at room temperature. NR = Not Recommended. For additional material information, see material portfolio.
Regulatory Information
The Food and Drug Administration (FDA) accepts certain materials for direct food contact. FDA approved material is compliant to FDA 21 CFR § 177. Rexnord, MatTop, TwistLock, Platinum Series, HP and PS are trademarks of Rexnord Industries, LLC. All rights reserved. U.S. Patent: 5335768
Product Portfolios
7700 Series MatTop Chain Product Portfolio
1572 KB (.pdf) file
55 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - MatTop Section
9036 KB (.pdf) file
314 seconds @ 28.8 Kbps
Catalogs
FlatTop North America MatTop Product Catalog
17206 KB (.pdf) file
597 seconds @ 28.8 Kbps
Material Portfolios
Material page AS
74 KB (.pdf) file
3 seconds @ 28.8 Kbps
Chain Pitch1 in
Capacity TypeHeavy Duty
Chain ConstructionMolded-to-Width
Chain Height0.5 in
Chain StyleSolid Top
Chain Width7.5 in
FDA ApprovalNo
Pin MaterialPolyester
Positrack™ Tracking GuidesNo
Back-Flex Radius [min]1 in
Chain MaterialAnti-Static
Chain TypeStraight Running
Material PrefixAS
Standard MaterialNo
Chain Strength (lbs)1050 lbf
Number of Sprockets2
Open Area3 %
Temperature (Dry) [min]0 °F
Temperature (Dry) [max]180 °F
Distance From Chain Bottom to Centerline0.25 in
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.