rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Conveyor Chains / Belts > Modular Conveyor Belts (MatTop® Chains)
<< Hide Left Panel Printer Friendly Page
Photo shows 1505 MatTop® Chain with DynamicTransfer System™ (DTS®) and Positrack™ (PT) Tracking Guides molded in High Performance (HP™) material.
Part Number81414141
Product NameRexnord® 1505 Molded-to-Width (MTW) MatTop® Chain with DynamicTransfer System™ and Positrack™ Tracking Guides
 
Product Details
Accessories
Overview
MatTop® chains with Dynamic Transfer System (DTS®) offer smooth, self-clearing 90° transfers.
Additional Notes
Stocked in 204 pitch, 10 ft (3.048 m) length strands. Available in both left-hand and right-hand modules. Chain strength is listed at room temperature. NR = Not Recommended. For additional material information, see material portfolio.
Regulatory Information
The Food and Drug Administration (FDA) accepts certain materials for direct food contact. FDA approved material is compliant to FDA 21 CFR § 177. Rexnord, MatTop, DynamicTransfer System, DTS, Positrack, Platinum Series, HP and PS are trademarks of Rexnord Industries, LLC. All rights reserved. U.S. Patents: 5634550, 5960937
Product Portfolios
1500 Series MatTop Chain Product Portfolio
1191 KB (.pdf) file
41 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - MatTop Section
9036 KB (.pdf) file
314 seconds @ 28.8 Kbps
Catalogs
FlatTop North America MatTop Product Catalog
17206 KB (.pdf) file
597 seconds @ 28.8 Kbps
Material Portfolios
Material page LF WLF
67 KB (.pdf) file
2 seconds @ 28.8 Kbps
Chain Pitch0.59 in
Capacity TypeLight Duty
Chain ConstructionMolded-to-Width
Chain Height0.34 in
Chain StyleSolid Top
Chain Width6.3 in
DynamicTransfer System (DTS®) Transfer DirectionRight-hand Transfer
FDA ApprovalYes
Pin MaterialPolyester
Back-Flex Radius [min]1 in
Chain Capacity0% - 100%
Chain MaterialLow Friction
Chain TypeStraight Running
Clamp Width6.3 in
Material PrefixLF
Standard MaterialNo
Chain Strength (lbs)225 lbf
Guide Clearance2.13 in
Number of Sprockets1
Open Area2 %
Temperature (Dry) [min]-40 °F
Temperature (Dry) [max]180 °F
Temperature (Wet) [max]150 °F
Blade Length1.06 in
Distance From Chain Bottom to Centerline0.19 in
Distance From Chain Edge to Tracking Guide Edge1.62 in
Distance From Top of Chain to Bottom of Tracking Guide0.69 in
Tracking Guide Spacing2 in
Product Name
101-8588-2
Rexnord® 1700 Semi-Steel Sprocket
Number of Teeth (effect): 12; Hub Type: A; Bore Size: 3/4 in; Sprocket Material: Cast Iron; Pitch Diameter: 7.604 in; Bore Shape: Round; Bore Type: Rough Stock; Number of Teeth (actual): 12.000; Bore Diameter (Shaft Ready) Round (in) [min]: 3/4 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 20 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter Round (in) [min]: 3/4 in; Bore Diameter Round (in) [max]: 1 3/4 in; Bore Diameter Round (mm) [min]: 20 mm; Bore Diameter Round (mm) [max]: 45 mm
114-143-2
Rexnord® 1700 Semi-Steel Sprocket
Number of Teeth (effect): 8; Hub Type: B; Bore Size: 3/4 in; Sprocket Material: Cast Iron; Pitch Diameter: 5.143 in; Bore Shape: Round; Bore Type: Rough Stock; Number of Teeth (actual): 8.000; Bore Diameter (Shaft Ready) Round (in) [min]: 3/4 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 9/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 20 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Bore Diameter Round (in) [min]: 3/4 in; Bore Diameter Round (in) [max]: 1 3/4 in; Bore Diameter Round (mm) [min]: 20 mm; Bore Diameter Round (mm) [max]: 45 mm
114-3612-1
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: High Performance; Pusher Width: 6.00 in; Standard Material: Yes
114-3612-16
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: Blue Low Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3612-17
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: White Low Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3612-18
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: White High Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3612-19
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: Blue High Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3612-20
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: White Special Acetal Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3612-24
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: Platinum Series®; Pusher Width: 6.00 in; Standard Material: Yes
114-3612-4
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: Yes; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: White High Temperature; Pusher Width: 6.00 in; Standard Material: Yes
114-3612-5
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: No; Standard Pusher Height: 2 in; Attachment Type: F; Chain Material: Anti-Static; Pusher Width: 6.00 in; Standard Material: Yes
114-3614-1
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: High Performance; Pusher Width: 6.00 in; Standard Material: Yes
114-3614-16
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: Blue Low Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3614-17
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: White Low Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3614-18
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: White High Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3614-19
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: Blue High Temperature Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3614-20
Rexnord® 1500 Series Pusher Attachment (F-Style)
Microban® Antimicrobial Product Protection: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: White Special Acetal Antimicrobial; Pusher Width: 6.00 in; Standard Material: No
114-3614-4
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: Yes; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: White High Temperature; MINO: 03743868; Pusher Width: 6.00 in; Standard Material: Yes
114-3614-5
Rexnord® 1500 Series Pusher Attachment (F-Style)
FDA Approval: No; Standard Pusher Height: 1 in; Attachment Type: F; Chain Material: Anti-Static; Pusher Width: 6.00 in; Standard Material: Yes
114-3619-1
Rexnord® 1500 Series Sideguard Attachment
Microban® Antimicrobial Product Protection: Yes; Sideguard Material: White High Temperature Antimicrobial (WHA); Attachment Height: 2.00 in; Attachment Width: 3.28 in; Standard Material: Yes
114-3619-2
Rexnord® 1500 Series Sideguard Attachment
Microban® Antimicrobial Product Protection: Yes; Sideguard Material: White Low Temperature Antimicrobial (WLA); Attachment Height: 2.00 in; Attachment Width: 3.28 in; Standard Material: No
114-3619-3
Rexnord® 1500 Series Sideguard Attachment
Microban® Antimicrobial Product Protection: Yes; Sideguard Material: Blue Low Temperature Antimicrobial (BLA); Attachment Height: 2.00 in; Attachment Width: 3.28 in; Standard Material: No
114-3620-1
Rexnord® 1500 Series Sideguard Attachment
Microban® Antimicrobial Product Protection: Yes; Sideguard Material: White High Temperature Antimicrobial (WHA); Attachment Height: 2.00 in; Attachment Width: 3.28 in; Standard Material: Yes
114-3620-2
Rexnord® 1500 Series Sideguard Attachment
Microban® Antimicrobial Product Protection: Yes; Sideguard Material: White Low Temperature Antimicrobial (WLA); Attachment Height: 2.00 in; Attachment Width: 3.28 in; Standard Material: No
114-3620-3
Rexnord® 1500 Series Sideguard Attachment
Microban® Antimicrobial Product Protection: Yes; Sideguard Material: Blue Low Temperature Antimicrobial (BLA); Attachment Height: 2.00 in; Attachment Width: 3.28 in; Standard Material: No
114-616-1
Rexnord® N1700 Thermoplastic Sprocket
Number of Teeth (effect): 10; Hub Type: C; Bore Size: 2 in; Sprocket Type: Solid Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.369 in; Bore Shape: Hex; Bore Type: Plain; Number of Teeth (actual): 10.000; Bore Diameter (Shaft Ready) Hex (in) [min]: 2 in; Bore Diameter (Shaft Ready) Hex (in) [max]: 2 in; Standard Material: Yes
114-617-1
Rexnord® N1700 Thermoplastic Sprocket
Number of Teeth (effect): 12; Hub Type: C; Bore Size: 2 in; Sprocket Type: Solid Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 7.604 in; Bore Shape: Hex; Number of Teeth (actual): 12.000; Bore Diameter (Shaft Ready) Hex (in) [min]: 2 in; Bore Diameter (Shaft Ready) Hex (in) [max]: 2 in; MINO: 03317725; Standard Material: Yes
401-60314-2
Rexnord® 1700 Semi-Steel Sprocket
Number of Teeth (effect): 10; Hub Type: B; Bore Size: 3/4 in; Sprocket Material: Cast Iron; Pitch Diameter: 6.369 in; Bore Shape: Round; Bore Type: Rough Stock; Number of Teeth (actual): 10.000; Bore Diameter (Shaft Ready) Round (in) [min]: 3/4 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 20 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter Round (in) [min]: 3/4 in; Bore Diameter Round (in) [max]: 1 3/4 in; Bore Diameter Round (mm) [min]: 20 mm; Bore Diameter Round (mm) [max]: 45 mm
401-60318-2
Rexnord® 1700 Semi-Steel Sprocket
Number of Teeth (effect): 12; Hub Type: B; Bore Size: 3/4 in; Sprocket Material: Cast Iron; Pitch Diameter: 7.604 in; Bore Shape: Round; Bore Type: Rough Stock; Number of Teeth (actual): 12.000; Bore Diameter (Shaft Ready) Round (in) [min]: 3/4 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 20 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter Round (in) [min]: 3/4 in; Bore Diameter Round (in) [max]: 1 3/4 in; Bore Diameter Round (mm) [min]: 20 mm; Bore Diameter Round (mm) [max]: 45 mm
905-655711
Marbett® PART 905 - Marbett® Modular Nose-Over Bar (Standard Profile)
Module Width: 2.62 in; Base Material: Reinforced Nylon (PA); Belt Guard Overall Length: 6.00 in; Bolt Hole Spacing (Width): 3/4 in; Distance from Mounting Hole to Front of Nose-over: 1.13 in; Hardware Size: No; Hole Diameter: 0.33 in; Hole Spacing Width: 0.75 in; Length of Hole Spacing: 1.50 in; MINO: 02911710; Module Thickness: 0.75 in; Nosebar Material: Nylatron®; Overall Length: 6.00 in; Standard Material: Yes
905-655721
Marbett® PART 905 - Marbett® Modular Nose-Over Bar (Low Profile)
Module Width: 2.62 in; Base Material: Reinforced Nylon (PA); Belt Guard Overall Length: 6.00 in; Bolt Hole Spacing (Width): 3/4 in; Distance from Mounting Hole to Front of Nose-over: 1.13 in; Hardware Size: M6; Hole Diameter: 1/2 in; Hole Spacing Width: 0.75 in; Length of Hole Spacing: 1.50 in; Module Thickness: 0.31 in; Mounting Plate Thickness: 8.00 mm; Nosebar Material: Nylatron®; Overall Length: 6.00 in; Standard Material: No; T Dimension: 8.00 mm
905-655731
Marbett® PART 905 - Marbett® Modular Nose-Over Bar (Low Profile)
Module Width: 2.62 in; Base Material: Reinforced Nylon (PA); Belt Guard Overall Length: 6.00 in; Bolt Hole Spacing (Width): 3/4 in; Distance from Mounting Hole to Front of Nose-over: 1.13 in; Hardware Size: 1/4-20; Hole Diameter: 1/2 in; Hole Spacing Width: 0.75 in; Length of Hole Spacing: 1.50 in; Module Thickness: 0.75 in; Mounting Plate Thickness: 0.25 in; Nosebar Material: Nylatron®; Overall Length: 6.00 in; Standard Material: No; T Dimension: 0.25 in
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.