rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Conveyor Chains / Belts > Modular Conveyor Belts (MatTop® Chains)
<< Hide Left Panel Printer Friendly Page
Photo shows 7706 MatTop® Chain molded in High Performance (HP™) material.
Part Number81405435
Product NameRexnord® 7706 Molded-to-Width (MTW) MatTop® Chain with DynamicTransfer System™
 
Product Details
Accessories
Service Parts
Overview
MatTop® chains with Dynamic Transfer System (DTS®) offer smooth, self-clearing 90° transfers. In addition, the double Positrack™ lugs in the center of the module ensure its precise positioning. Chains molded in our patented High Performance (HP™) material can reduce wear up to 40% over plain acetal and permit greater operating speeds.
Product Portfolios
7700 Series MatTop Chain Product Portfolio
1572 KB (.pdf) file
55 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - MatTop Section
9036 KB (.pdf) file
314 seconds @ 28.8 Kbps
Catalogs
FlatTop North America MatTop Product Catalog
17206 KB (.pdf) file
597 seconds @ 28.8 Kbps
Promotional Material
Run Dry Brochure
936 KB (.pdf) file
32 seconds @ 28.8 Kbps
Material Portfolios
Material page HP WHP
69 KB (.pdf) file
2 seconds @ 28.8 Kbps
Chain Pitch1 in
Capacity TypeHeavy Duty
Chain ConstructionMolded-to-Width
Chain Height0.5 in
Chain StylePerforated Top
Chain Width16.8 in
DynamicTransfer System (DTS®) Transfer DirectionLeft-hand Transfer
FDA ApprovalYes
Pin MaterialPolyester
Positrack™ Tracking GuidesNo
Back-Flex Radius [min]1 in
Chain MaterialHigh Performance
Chain TypeStraight Running
Clamp Width16.8 in
Material PrefixHP™
Standard MaterialNo
Chain Strength (lbs)3400 lbf
Chain Strength (lbs/ft)3400 lbs/ft
Number of Sprockets3
Open Area8 %
Temperature (Dry) [min]-40 °F
Temperature (Dry) [max]180 °F
Temperature (Wet) [max]150 °F
Distance From Chain Bottom to Centerline0.25 in
Product Name
114-4151-1
Rexnord® DTS®-C Transfer Comb
Plate Length: 9.01 in; Slot Width: 1.69 in; Standard Material: Yes
614-119-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 3 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 90 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Standard Material: Yes
614-119-2
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 90.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 90 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Standard Material: Yes
614-126-1
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-126-3
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-13
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-14
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-7
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-9
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 3/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-156-10
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 7/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-11
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-12
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-13
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-4
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-6
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-8
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-9
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 7/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-157-10
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-11
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-4
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 7/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-6
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-7
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-9
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-160-3
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-13
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-15
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-4
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-9
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Standard Material: Yes
614-162-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 45.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Round; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-163-11
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-12
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-2
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-4
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-6
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-8
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-9
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-200-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-1
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 60.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-3
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-4
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 65.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-261-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-261-4
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 60.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-270-2
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-314-2
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 25.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-314-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Plain; Number of Keyways: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-334-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-334-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-339-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-339-7
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-413-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-414-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-414-2
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 2 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-415-5
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 3 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-417-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-418-4
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 65.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-418-7
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 90.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-419-5
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 90.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-419-7
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 100.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-448-1
Rexnord® DTS®-C Transfer Comb Kit
Plate Length: 9.01 in; Component Description: DTS®-C Comb Kit; Slot Width: 1.69 in; Standard Material: Yes
614-60-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-11
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-12
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-14
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-19
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-2
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-20
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 35.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-21
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes