rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Chains / Belts > Conveyor Chains / Belts > Modular Conveyor Belts (MatTop® Chains)
<< Hide Left Panel Printer Friendly Page
Photo shows 7705 MatTop® Chain with DynamicTransfer System™ (DTS®) and Positrack™ (PT) Tracking Guides molded in High Performance (HP™) material.
Part Number81413932
Product NameRexnord® 7705 Molded-to-Width (MTW) MatTop® Chain with DynamicTransfer System™ and Positrack™ Tracking Guides
 
Product Details
Accessories
Service Parts
Overview
MatTop® chains with Dynamic Transfer System (DTS®) offer smooth, self-clearing 90° transfers. Chains molded in our patented High Performance (HP™, WHP) materials may reduce wear up to 40% over plain acetal and permit greater operating speeds.
Additional Notes
Stocked in 120 pitch, 10 ft (3.048 m) length strands. Available in both left-hand and right-hand modules. Also known as single module DTS®. Chain strength is based on acetal-based materials and listed at room temperature. NR = Not Recommended. For additional material information, see material portfolio.
Regulatory Information
The Food and Drug Administration (FDA) accepts certain materials for direct food contact. FDA approved material is compliant to FDA 21 CFR § 177. Rexnord, MatTop, DynamicTransfer System, DTS, Positrack, TwistLock, Platinum Series, HP and PS are trademarks of Rexnord Industries, LLC. All rights reserved. U.S. Patents: 5335768, 5634550
Product Portfolios
7700 Series MatTop Chain Product Portfolio
1572 KB (.pdf) file
55 seconds @ 28.8 Kbps
Technical Manuals
Engineering Manual - MatTop Section
9036 KB (.pdf) file
314 seconds @ 28.8 Kbps
Catalogs
FlatTop North America MatTop Product Catalog
17206 KB (.pdf) file
597 seconds @ 28.8 Kbps
Promotional Material
Run Dry Brochure
936 KB (.pdf) file
32 seconds @ 28.8 Kbps
Material Portfolios
Material page HP WHP
69 KB (.pdf) file
2 seconds @ 28.8 Kbps
Chain Pitch1 in
Capacity TypeHeavy Duty
Chain ConstructionMolded-to-Width
Chain Height0.5 in
Chain StyleSolid Top
Chain Width7.5 in
Chain Width9.3 in
DynamicTransfer System (DTS®) Transfer DirectionRight-hand Transfer
FDA ApprovalYes
Pin MaterialPolyester
Positrack™ Tracking GuidesYes
Back-Flex Radius [min]1 in
Chain MaterialHigh Performance
Chain TypeStraight Running
Clamp Width9.3 in
Material PrefixHP™
Standard MaterialYes
Chain Strength (lbs)1750 lbf
Guide Clearance1.75 in
Number of Sprockets2
Open Area3 %
Temperature (Dry) [min]-40 °F
Temperature (Dry) [max]180 °F
Temperature (Wet) [max]150 °F
Blade Length2.04 in
Distance From Chain Bottom to Centerline0.25 in
Distance From Chain Edge to Tracking Guide Edge2.9 in
Distance From Top of Chain to Bottom of Tracking Guide0.9 in
Tracking Guide Spacing1.7 in
Product Name
114-4151-1
Rexnord® DTS®-C Transfer Comb
Plate Length: 9.01 in; Slot Width: 1.69 in; Standard Material: Yes
614-119-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 3 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 90 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Standard Material: Yes
614-119-2
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 90.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 90 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Standard Material: Yes
614-126-1
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-126-3
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-13
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-14
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-7
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-141-9
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 3/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-156-10
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 7/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-11
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-12
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-13
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-4
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-6
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-8
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-156-9
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 7/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-157-10
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-11
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-4
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 7/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-6
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 3/16 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-7
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-157-9
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-160-3
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-13
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-15
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-4
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-161-9
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 1 15/16 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Standard Material: Yes
614-162-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 45.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Round; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 15/16 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 15/16 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 45 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 3/4 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 45 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-163-11
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-12
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-2
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-4
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-6
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-8
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-163-9
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-200-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-1
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 60.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-3
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-244-4
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 65.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-261-2
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-261-4
Rexnord® NS7700 Thermoplastic Split Sprocket with Adapter
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 60.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 3 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 75 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 65 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 75 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-270-2
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Bore Shape: Square; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Assembled with Adapter: Yes; Standard Material: Yes
614-314-2
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 25.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-314-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 16; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.126 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Plain; Number of Keyways: 1; Number of Teeth (actual): 16.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-334-3
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-334-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Plain; Number of Teeth (actual): 18.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 50 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 1 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 25 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 50 mm; Standard Material: Yes
614-339-5
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 40.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-339-7
Rexnord® SSS7700 Stainless Steel Split Sprocket
Number of Teeth (effect): 21; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Cast; Sprocket Material: Stainless Steel; Pitch Diameter: 6.710 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 21.000; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 2 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 60 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 1 in; Bore Diameter (Shaft Ready) Square (in) [max]: 3 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 25 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 90 mm; Bore Diameter Round (in) [min]: 1 in; Bore Diameter Round (in) [max]: 3 1/2 in; Bore Diameter Round (mm) [min]: 25 mm; Bore Diameter Round (mm) [max]: 60 mm; Standard Material: Yes
614-413-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-414-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-414-2
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 2 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-415-5
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 3 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-417-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 50.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-418-4
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 65.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-418-7
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 90.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Bore Shape: Square; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-419-5
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 90.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-419-7
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 31; Hub Type: C; Bore Size: 100.0000 mm; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 9.885 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Double Keyway; Number of Keyways: 2; Number of Teeth (actual): 31.000; Bore Diameter (Idler) (in) [min]: 2 in; Bore Diameter (Idler) (in) [max]: 4 1/2 in; Bore Diameter (Idler) (mm) [min]: 50 mm; Bore Diameter (Idler) (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 2 in; Bore Diameter (Shaft Ready) Round (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 50 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 120 mm; Bore Diameter (Shaft Ready) Square (in) [min]: 2 in; Bore Diameter (Shaft Ready) Square (in) [max]: 4 1/2 in; Bore Diameter (Shaft Ready) Square (mm) [min]: 50 in; Bore Diameter (Shaft Ready) Square (mm) [max]: 120 mm; Standard Material: Yes
614-448-1
Rexnord® DTS®-C Transfer Comb Kit
Plate Length: 9.01 in; Component Description: DTS®-C Comb Kit; Slot Width: 1.69 in; Standard Material: Yes
614-60-1
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-11
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-12
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/4 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Idler; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-14
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 3/8 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Keyway Type: Straight; Bore Shape: Round; Bore Type: Shaft Ready; Number of Keyways: 1; Number of Setscrews: 1; Number of Teeth (actual): 18.000; Bore Diameter (Idler) (in) [min]: 1 in; Bore Diameter (Idler) (in) [max]: 1 5/8 in; Bore Diameter (Idler) (mm) [min]: 25 mm; Bore Diameter (Idler) (mm) [max]: 40 mm; Bore Diameter (Shaft Ready) Round (in) [min]: 1 in; Bore Diameter (Shaft Ready) Round (in) [max]: 1 5/8 in; Bore Diameter (Shaft Ready) Round (mm) [min]: 25 mm; Bore Diameter (Shaft Ready) Round (mm) [max]: 40 mm; Standard Material: Yes
614-60-19
Rexnord® NS7700 Thermoplastic Split Sprocket
Number of Teeth (effect): 18; Hub Type: C; Bore Size: 1 1/2 in; Sprocket Type: Split Molded; Sprocket Material: Thermoplastic; Pitch Diameter: 5.759 in; Bore Shape: Round; Bore Type: Idler; Number of T