|
Catalog
Results
|
![]() |
Search Catalog |
|
|
 | | Bearings |
 | | Backstops |
 | | Buckets |
 | | Chains / Belts |
 | | Conveyor Components |
 | | Couplings |
 | | Flat Spray Nozzles |
 | | Idlers |
 | | Lubricants |
 | | Sprockets / Idler Wheels / Traction Wheels |
|
|
 |
e-Catalog
Features |
 |
Contact Us Online |
 |
Contact Us
by Phone |
|
 |
1-866-REXNORD (U.S.) |
|
 |
1-414-643-2366 (INT) |
|
| rexnord.com > Power Transmission > Products  > Idlers > Accessories |
| << Hide Left Panel |
Printer
Friendly Page
|
|
 |
| Photo shows part number TC114EW31638A, a silent chain. |
|
|
Part Number | CSC1216BX |
|
Product Name | Rexnord® CSC1216 Series Silent Chain |
| |
|
|
|
|
|
Overview |
|
| Our Silent Chain drives combine the flexibility and quietness of a belt, the positive action and durability of gears, and the convenience and efficiency of chain. Silent Chain and sprockets are of superior design and construction. They are manufactured in accordance with the highest quality materials as specified by ANSI B29.2 standards. Our silent chain provides for maximum durability and long service life. They can readily be applied to meet such specialized requirements as high speeds, accurate timing, large ratios, and short sprocket centers. Silent Chain drives are an economical investment. They provide years of continuous service. Adverse atmospheric conditions have no affect on the positive engagement or load-carrying capacity of our silent chain and sprockets. |
|
|
|
|
|
|
 | | Sidebar Thickness | 0.12 in | | Chain Pitch | 1.5 in | | Chain Width | 4 in | | Chain Material | Steel | | Connector Width | 4.28 in | | Distance from Centerline of Pin Hole to Top of Chain | 0.9 in | | Guide Type | Cg | | Strength - Ultimate (lbf) [min] | 120000 lbf | | Width Over Heads | 4.28 in | | Width Over Links | 3.87 in | | Overall Height | 1.68 in |
|
|
|
|
|
|