rexnord.com | Home Page Information
rexnord.com | Power Transmission
 

NORTH AMERICA

1 of 81,387

Products Available

  Part Number
   
  
  Keyword
   
  
Categories
Specifications
Collapse | Expand
Power Transmission
Bearings
Backstops
Buckets
Chains / Belts
Conveyor Components
Couplings
Flat Spray Nozzles
Idlers
Rollers
Lubricants
Mechanical Drive Products
Sprockets / Idler Wheels / Traction Wheels
 e-Catalog Features

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

rexnord.com > Power Transmission > Products  > Bearings > Sleeve Bearing > Take-up Assemblies
<< Hide Left Panel Printer Friendly Page
Photo Shows a Heavy Duty Removable Top Conveyor Take-Up Frame with Rigid Sleeve Bearing Take-Up Unit
Part NumberDSB283912
Product NameLink-Belt® DSB2800 - DSB2800 Series Rigid Sleeve Bearing
 
Product Details
Overview
Conveyor take-up assembly with welded steel frame and hinged top for moderate to heavy service. The bearing bore is parallel to the base of the frame. Rigid sleeve bearing units provide compact and reliable usage in aplications where continuous operation and uninterrupted service are required. Because the bearing material wears gradually, sudden breakdowns and costly maintenance are minimized. Sleeve bearings also have an extremely quiet mode of operation. The standard bearing materials of babbitt, bronze and cast iron will handle a wide variety of applications such as log decks, sewage treatment equipment, furnances and ovens, quiet operating fans and blowers, power plant dampers and strokers, oscillating shaft applications and other general conveying and power transmittion machinery. Additional key features of sleeve bearings include: bearings of babbitt, or bronze, is securely anchored in housing; housing is drilled and tapped for grease cup or lubrication fitting - grooves distribute lubricant over loaded area; Finished ends permit flush mounting of pulley, sprocket, or collar against bearing when required; Mounting surface is finished to provide firm seating on flat support.
Additional Notes
Note: Dimensions subject to change. Certified dimensions of ordered material furnished on request.
Please call 1-866-REXNORD for availability
For radial loads, multiply load rating by a factor of 1.0
For replacement bearing unit, specify take-up number without amount of adjustment, i.e. DSB2831
Grease cup or fitting not included
Load Ratings & Speed Limits, see Link-Belt Sleeve Bearing Load Ratings & Speed Limits section
One pipe tapped hole for lubrication
Selection Guide, see Link-Belt Sleeve Bearing Selection Guide section
Take-ups with adjustment of 18" (457.2mm) or more have center supporting pad welded to bottom of frame
Catalogs
Bearing Catalog LR.pdf
39191 KB (.pdf) file
1361 seconds @ 28.8 Kbps
Catalog Extracts
Rigid Sleeve intro low res.pdf
426 KB (.pdf) file
15 seconds @ 28.8 Kbps
Rigid Sleeve low res.pdf
797 KB (.pdf) file
28 seconds @ 28.8 Kbps
Engineering Information low res.pdf
642 KB (.pdf) file
22 seconds @ 28.8 Kbps
Diameter of the Shaft2.4375 in
Mounting Pad Width3 in
Overall Frame Height7.5 in
Rolling ElementSleeve
Ability to RelubricateYes
Bearing SeriesDSB2800
D - Length Through Bore 5 in
Distance from End of Frame Bracket to Bearing Centerline8.25 in
Distance from End of Frame Bracket to End of Frame Bracket28.5 in
Distance From Mounting Surface to Bearing Centerline3.5 in
F - Mounting Bolt Size0.75 in
Frame Length30.5 in
Frame MaterialWelded Steel
Frame TypeConveyor Take-Up, Heavy Hinged Top
MINO00579181
Mounting Pad Height 1.75 in
Pipe Tap Size0.375 in
Radial Factor1
Size Code2839
Take-Up Adjustment Length12 in
Take-up Frame Assembly TypeConveyor Take-Up, Heavy Hinged Top
Product Feature SummaryCast iron housingCorrosion resistant powder coatingBabbitt sleeveProtected screw type frameRelubricatableSee Features & Benefits for additional info.
Special FeatureTake-up Assembly
Unit of Measurein
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.