Falk True Torque Fluid Couplings
Economical soft starts, with smooth acceleration.
Shock- load protection
|

Type HF25 Disc Coupling Mount
|
From underground & overland belt conveyors to crusher and mixing
applications, equipment professionals are constantly seeking better
technology to protect critical production systems against the effects of
damaging shock loads. And when it comes to eliminating sudden/ jarring
starts, or preventing system failure/ deterioration due to overloads,
nothing outperforms the system- saving capability of Falk True Torque
fluid couplings.
-
Unmatched, cushioned soft start flexibility, at
an economical price point.
Smooth acceleration.
-
Mechanical overload protection.
-
NEW sizes 2760HF & 2870HF offer higher
capacity at higher speeds.
-
Increased starting torque
available from standard NEMA B
motors
with a fluid coupling.
This is a benefit not offered by
electronic soft start solutions.
Providing the softest, smoothest start will
maximize the life of your system components.
As the smart alternative to expensive &
complicated electronic solutions, Falk True Torque™ fluid couplings allow
precise adjustment of startup characteristics in the field, simply by
changing the fluid fill level via the easy access fill & drain holes.
 |
-
NEW Longer starting profiles and softer starts.
-
For Sizes 1420HF & larger, adjustable metering
orifices regulate the passage of fluid from the delay fill chamber into the
working circuit, further softening the start.
-
For sophisticated belt conveyors, consider Type
HFDD. The extended delay fill chamber permits initial start factor as low as
40% of the full load torque, dramatically reducing shock & stretch to the
belt at startup.
|

Use of the extended delay fill
chamber (HFDD) is recommended for conveyors subjected to unloaded starts,
those with concave sections, those with low inertia, or those with any
combination of these conditions. Modest fill in the working circuit at
startup minimizes belt liftoff, and assures unloaded & low inertia conveyors
are not rapidly accelerated. Protection - regardless of load condition.
Torque applied to a belt conveyor starts at zero
(point C) and gradually increases in magnitude as the coupling impeller
accelerates to point D. When the output torque of the fluid coupling exceeds
the breakaway starting torque of the belt conveyor (point D), the conveyor
gradually & smoothly accelerates to full speed.

Prevent jamming overloads that can cut short the life of your system.
True Torque™ fluid couplings safeguard your system against mechanical
overload. Simple, straightforward protection when instantaneous jams are
encountered.
- Two fusible plugs per coupling are a standard feature, and prevent damage
to the driven equipment and the motor.
- The proximity sensor cutout switch accessory, an extra charge option,
prevents fluid discharge, and provides ability to reset cutouts in case of
frequent overloads.
- Another optional accessory, the easily replaceable thermal trip plug, is
used in conjunction with a trip switch, also preventing fluid discharge.
Increase the starting torque available for hard starting conditions.
| Over-sizing of electric motors for the purpose of increased
starting torque can be avoided with a properly selected fluid coupling. A
fluid coupling allows the motor to accelerate independently to full speed,
the driven load has been isolated by the fluid coupling. Once the motor is
started, the fluid coupling gradually introduces the driven load. If the
starting load is high, the breakdown torque (Point B) of the energized motor
is now available for starting purposes. |
 |
Easily balance the load sharing between multiple drives.
| Adjust the fill so each motor carries an equal
burden. 
|
Complete drive systems from Falk
But Rexnord’s capability isn’t limited to just selling a component, we sell drive
systems incorporating the gear drives, couplings, backstops, brakes, guards &
motors, all mounted on a bedplate, swing base or alignment free assembly. Plus,
our ready availability keeps you producing… even in the most remote places on
Earth.
Fluid Coupling Solutions to suit any need.
 |
 |
| The gear
coupling mounting arrangement (HF20) features economy, ready availability from
stock components, and permits convenient drop-in/drop-out servicing. |
The disc
coupling mounting arrangement (HF25) is nonlubricated, features drop-in/drop-out
servicing, and permits high power at high rpm. |
 |
 |
| The elastomer
coupling mounting arrangement (HF132) is nonlubricated, and is ideally suited
for minimum shaft gap requirements. |
The sheave mounting arrangement (HF41)
is designed for use with V-belt or synchronous belt connections. |
Basic Types
The non-delay fill option (HFN/HFR) provides soft start, including a short
delay (example: 5-10 seconds) in the acceleration of the load, and is a good
choice when overload protection or increased starting torque is a primary
requirement.

The delay fill option (HFD) provides a softer, more cushioned start, including
longer delay (example: 10-20 seconds), ideal for heavily laden belt
conveyors.

The extended delay fill option (HFDD) provides the softest, most cushioned start
of empty, low inertia belt conveyors (example: 20-40 seconds).

|