rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Backstops > Overview

True Hold® Low Speed Backstops

The greater the force, the tighter the hold...
Backstops you can trust


Type NRT - Low Speed Backstop
 



Type NRTH - High Speed Backstop


 


Never let safety slip.

Anytime you're moving materials up grade, you've got the potential for trouble. Should the power quit, a motor fail or someone trip the emergency cable, the results can be disastrous... for employees and equipment. That's why operations the world over, rely on Falk True Hold Backstops and their instant-response, no-slip mechanism to help put a stop to trouble before it can start.


Size-for-size True Hold Backstops provide more system holding power than any other backstop. Plus, Long-life designs and our ability to engineer and manufacture complete integrated drive packages, assure that you get the ideal system for your needs, whether it's a single, tandem, or multiple backstop configuration. Now, that's confidence... that's True Hold.

Sprag-Type

Limited Life

The non-cylindrical clutch wedge (sprag) creates a sliding/ dragging action that concentrates wear on a small surface area during normal operation (free-wheeling), seriously affecting backstop performance, life and reliability.

Non-uniform Shape

Wedge design can lead to dimensional variations that can result in failure under typical operating stresses.

Falk True Hold

Confident Stopping

Cylindrical rollers and wedge action provide a safe, door-stop type action - the higher the torque, the tighter the stop.

Increased Life

The oversized, heavy-duty cylindrical rollers have a wide contact area and the rolling action minimizes wear and increases performance, life, and reliability.

Reliability

Unique, double seal lubrication system assures long life; includes contact-sealed splash circulation, purgeable grease-cavities, a filtered breather and a contamination-proof oil sight gauge (on the NRT).

Ruggedness

Size-for-Size, the highest torque capacities available.

Delivery

Standard bore sizes available in 1 week or less with no additional premium for breakdown service on standard bore sizes.

Other Roller Ramp

Less Advanced Lubrication

Lack of an oil sight gauge complicates routine maintenance; and single seal lubrication system doesn't offer the extended service life features of a Falk True Hold Backstop.

Delivery Premium

Unlike Rexnord, other roller ramp manufacturers charge a premium for rush breakdown orders.

No Slip.

Prevents Reverse Rotation

The instant-response, fail-safe roller/ramp stopping mechanism eliminates the potential for slippage, reliably protecting man, machine, and your entire investment.

Rexnord Drive System Expertise

Helps you select the proper backstop size and configuration for your specific application- single, tandem, or multiple units with torque rations to 747,000 lb-ft.

True Hold Backstops Provide True Confidence

For virtually any applications where materials need to be moved up steep grades, including inclined conveyors and bucket elevators for mining, grain, cement, and aggregates.

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.