rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Lubricants > GMax 9000 Technical Advantages

Technical Advantages


A liquid's resistance to flowing is called its viscosity. The viscosity of a lubricant determines it's film thickness during operation. The more viscous the lubricant, the greater its ability to prevent metal-to-metal contact of the teeth.

 

 

Most lubricant manufacturers use a low-viscosity base and therefore must add friction modifiers in an effort to increase film thickness during operation. Friction modifiers aid during start-up prior to establishing the operating film thickness, but do nothing to increase the viscosity of the lubricant during operation. Falk's GMax 9000 & 9000LT are formulated with both a high-viscosity base and friction modifiers to prevent metal-to-metal contact during operation and start up, thus providing superior wear prevention!


New Technology

  • Lower consumption
  • Superior viscosity
  • EP additives
  • Pumpable
  • Non-Chlorinated
  • Non-hazardous
  • No root build-up
  • Reduced gear wear
  • Drainable
  •  
  • No nozzle plugging
  •  
     

    GMAX™9000...

    is available in two formulations:

      • 9000 for ambient temperature ranges over 30°F
      • 9000 LT for ambient temperature ranges under 30°F

     and your choice of sizes:

      • 125 lb. kegs
      • 400 lb. drums
      • additional sizes available on request

    TYPICAL PROPERTIES


      GMax 9000 GMax 9000LT

    Temperature Range

    0°C to 121°C -18°C to 93°C

    Flash Point

    135°C 110°C
    Viscosity
       

    Diluted at 40°C

    5,000 cSt 1,500 cSt

    Undiluted at 100°C

    1,300 cSt 1,300 cSt
    Four Ball    

    Weld Load Test

    400 kg 400 kg

    Scar Diameter

    0.46 mm 0.46 mm

    Coefficient of Friction

    0.079 0.079
    FZG A/2.76/50    

    Damage Load Stage

    Passed Stage 12  

    Specific Mass Lost

    0.1292 mg/kWh  

    Film Life

    36.5 minutes @ load stage 7  

    Mass Loss

    20 mg, 30 hours @ load stage 10  

    All values are nominal and subject to change without notice.

     
    Please answer a few quick questions to help us make this site better!
     
    Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
     
    © Copyright 1995 - Rexnord Industries, LLC.
    All rights reserved.