rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > Size a Guard

Falk

Size a Guard 

Selection Guide Image The Orange Peel Product Selection Guide provides the selection criteria for Orange Peel's family of coupling guards, including:

- Type CCG Close Coupled Coupling Guards
- Type CFCG Close Coupled/Fluid Coupling Guards
- Type SCG Spacer Coupling Guards
- Type VCG Volume Coupling Guards

It also provides overall product dimensions and component ordering information.


Coupling Guard Selection Information

1. Determine application dimensions.

A_______

B1______ ( trimming dimension )

B2______ ( trimming dimension )

C_______ ( trimming or adjustment dimension )

D1______

D2______

E_______

F_______

RPM_____
Selection Guide Application Dimensions


Considerations:
- Install and operate Orange Peel products in conformance with applicable local and national safety codes, and as stated in the supplied Orange Peel Installation and Maintenance Manual.

- The user must make a determination of guard sizing and suitability for a specific application ( visit www.falkcorp.com for detailed product specifications - guards suitable for non catastrophic containment ). Refer all special requirements to Orange Peel for evaluation.

- If application dimensions are preliminary, leave allowances in your selection. Maintain design clearances for couplings that are not symmetrical.

- Allowable temperature range is -40ºF to 170ºF ( -40ºC to 77ºC ) Polyethylene and -40ºF to 300ºF( -40ºC to 149ºC ) Metal.

- ANSI Z535.4 English warning labels are supplied as standard . Optional ISO 3864 symbol based safety labels can be supplied, for international ( non-USA ) requirements.

- High vibratory applications may need additional support.

 

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.