rexnord.com | Home Page Information
CAREERS   
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > VCG Custom Metal Guards

Falk

VCG Custom Metal Guards
 

All Coupling Applications

  • (Min Qty of 5)

  • Diameters to 40" (1 016mm)

  • Steel, Stainless Steel, Aluminum

  • Round or Slotted Openings

  • Optional:
    • Cooling/Inspection Vents
    • Stainless Steel Base Hinges
    • Stainless Steel Locking Hasp(s)
    • ANSI or ISO Safety Labels

  • -40°F to 300°F (-40°C to 149°C)

  • Made to Order

 

 

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.