rexnord.com | Home Page Information
rexnord.com | Power Transmission
 
rexnord.com

NORTH AMERICA

1-866-REXNORD (U.S.)

1-414-643-2366 (INT)

 

rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > SCG Aluminum Guards

Falk

SCG Aluminum Guards
 

Spacer Coupling Applications

  • 3 Sizes (30–50)

  • Diameters to 18.5" (470mm)

  • Aluminum Components

  • Powder Coated Safety Orange

  • Aluminum Hardware

  • Radial Vents

  • Standard ANSI Warning Labels

  • Optional Pedestal & High Base

  • -40°F to 300°F (-40°C to 149°C)

  • Hinged Access for Maintenance

  • Availability from Stock

 




 


Type SCG with Elastomer Coupling

 
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information | Terms and Conditions of Sale
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.