NORTH AMERICA
Related Topics
Overview
CAD Files
CCG Specs
HDPE Chemical Resistance Chart (PDF)
Literature
Photos
Safety Labels
Safety Links
Size a Guard
Upgrades
Warranty
Contact Us Online
Locate a Distributor
Contact CustomerCare
Worldwide Locations
Contact Us by Phone
1-866-REXNORD (U.S.)
1-414-643-2366 (INT)
rexnord.com > Power Transmission > Products > Guards > Orange Peel Guards > LSG Aluminum Guards
Line Shaft Applications
7 Sizes (10-70)
Diameters to 15" (381mm)
Lengths to 96" (2 438mm)
Aluminum Components
Optional Galvanized Mounting Legs
Optional End Caps
Powder Coated Safety Orange
Optional ANSI Warning Labels
-40°F to 300°F (-40°C to 149°C)
Availability from Stock
Type LSG with Disc Coupling