|
rexnord.com
|
 |
Related
Topics |
|
 |
Contact Us Online |
 |
Contact Us
by Phone |
|
 |
1-866-REXNORD (U.S.) |
|
 |
1-414-643-2366 (INT) |
|
|
|

CFCG Metal Guards
Close Coupled &
Fluid Coupling Applications
-
5 Sizes (30-70), Diameters to 30" (762mm)
-
Steel Body/Aluminum Extensions
-
Powder Coated Safety Orange
-
Stainless Steel Hardware
-
Axial Vents
-
Standard ANSI Warning Labels
-
Optional Pedestal & High Base
-
-40°F to 300°F (-40°C to 149°C)
-
Hinged Access for Maintenance
-
Availability from Stock


Type CFCG with Fluid & Gear Coupling
|
|
|